(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type (Usage)] Flat washer
[Type] Flat washer
[Material] Resin
[Surface treatment] None
[Sales unit] Loose (can be purchased individually)
[Material] Resin PP (polypropylene)
[Surface treatment] (details) none
[Internal diameter d (mm)] 4 5 6 8 10 12
[Nominal designation (M)] 4 5 6 8 10 12
[Thickness t (mm)] 0.8 1 1.6 2 2.5
[External diameter (mm)] 9 10 12.5 17 21 24
Part Number |
---|
WS-PP-M4 |
WS-PP-M5 |
WS-PP-M6 |
WS-PP-M8 |
WS-PP-M10 |
WS-PP-M12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10.67 ฿ 6.94 | WASHER | 1 Piece(s) | Same day | 10 | 4 | 4 | 0.8 | 9 | ||
฿ 13.16 ฿ 5.62 | WASHER | 1 Piece(s) | Same day | 10 | 5 | 5 | 1 | 10 | ||
฿ 14.71 ฿ 7.37 | WASHER | 1 Piece(s) | Same day | 10 | 6 | 6 | 1.6 | 12.5 | ||
฿ 23.23 | WASHER | 1 Piece(s) | Same day | 10 | 8 | 8 | 1.6 | 17 | ||
฿ 27.48 ฿ 7.37 | WASHER | 1 Piece(s) | Same day | 10 | 10 | 10 | 2 | 21 | ||
฿ 29.42 ฿ 14.63 | WASHER | 1 Piece(s) | Same day | 10 | 12 | 12 | 2.5 | 24 |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | No | Sales Unit | Low Quantity (can be purchased from one) | Material, Resin | PP (Polypropylene) |
Surface Treatment (Details) | No |
How can we improve?
How can we improve?