1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyslider Round Washer 0.13t (Part Number)

Polyslider Round Washer 0.13t
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type (Usage)] Flat washer
[Type] Flat washer
[Material] Resin
[Surface treatment] None
[Thickness t (mm)] 0.13
[Sales unit] Loose (can be purchased individually)
[Material] Resin polyslider
[Surface treatment] (details) none

Part Number
WS0.13T-PA-M1
WS0.13T-PA-M2SALE
WS0.13T-PA-M2.5
WS0.13T-PA-M3SALE
WS0.13T-PA-M3.5
WS0.13T-PA-M4
WS0.13T-PA-M5SALE
WS0.13T-PA-M6SALE
WS0.13T-PA-M7
WS0.13T-PA-M8SALE
WS0.13T-PA-M10SALE
WS0.13T-PA-M12SALE
WS0.13T-PA-M15SALE
WS0.13TST-PA-M4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thread Nominal (M) O.D.
(mm)

฿ 1.84

SA1 WASHER 1 Piece(s) 5 Day(s) 101.613.2

฿ 1.94

฿ 0.59

WASHER 1 Piece(s) Same day 10224

฿ 1.25

SA1 WASHER 1 Piece(s) 5 Day(s) 102.52.54.7

฿ 20.39

฿ 0.88

WASHER 1 Piece(s) Same day 10335.4

฿ 1.55

SA1 WASHER 1 Piece(s) 5 Day(s) 103.53.56

฿ 2.16

SA1 WASHER 1 Piece(s) Available 5 Day(s) 104.547.2

฿ 2.16

฿ 2.00

WASHER 1 Piece(s) Same day 10558

฿ 20.70

฿ 0.92

WASHER 1 Piece(s) Same day 10669.5

฿ 2.16

SA1 WASHER 1 Piece(s) 5 Day(s) 107711

฿ 2.76

฿ 2.57

WASHER 1 Piece(s) Same day 108812

฿ 3.43

฿ 2.86

WASHER 1 Piece(s) Same day 10101015

฿ 4.19

฿ 3.14

WASHER 1 Piece(s) Same day 10121218

฿ 6.10

฿ 4.85

WASHER 1 Piece(s) Same day 10151523

฿ 1.90

SA1 WASHER 1 Piece(s) 5 Day(s) 10446.5

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment No Thickness t(mm) 0.13 Sales Unit Low Quantity (can be purchased from one)
Material, Resin Polyslider Surface Treatment (Details) No