1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fall Prevention Screw (Part Number)

Fall Prevention Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 62.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Mount hole shape] Hex head socket
[Detailed shape] Standard
[Material] Stainless steel
[Surface treatment] None
[Thread ridge type] metal coarse
[Tip shape] Flat tip
[Basic shape] Standard (round)
[Sales unit] Loose (can be purchased individually)
[Usage]Drop-out prevention
[Nominal designation of screw thread (M)] 3 4 5 6 8
[Length L (mm)] 8 10 12 15 20 25 30
[Type]

Part Number
CSHH-SUS-M3-8
CSHH-SUS-M3-12
CSHH-SUS-M3-15
CSHH-SUS-M3-20
CSHH-SUS-M4-10
CSHH-SUS-M4-12
CSHH-SUS-M4-15
CSHH-SUS-M4-20
CSHH-SUS-M5-15
CSHH-SUS-M5-20
CSHH-SUS-M5-25
CSHH-SUS-M6-15
CSHH-SUS-M6-20
CSHH-SUS-M6-25
CSHH-SUS-M6-30
CSHH-SUS-M8-20
CSHH-SUS-M8-25
CSHH-SUS-M8-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)

฿ 64.65

TMF BOLT 1 Piece(s) 5 Day(s) 1038

฿ 73.94

TMF BOLT 1 Piece(s) 5 Day(s) 10312

฿ 76.65

TMF BOLT 1 Piece(s) 5 Day(s) 10315

฿ 75.48

TMF BOLT 1 Piece(s) 5 Day(s) 10320

฿ 62.71

TMF BOLT 1 Piece(s) 5 Day(s) 10410

฿ 62.71

TMF BOLT 1 Piece(s) 5 Day(s) 10412

฿ 70.45

TMF BOLT 1 Piece(s) 5 Day(s) 10415

฿ 71.23

TMF BOLT 1 Piece(s) 5 Day(s) 10420

฿ 68.13

TMF BOLT 1 Piece(s) 5 Day(s) 10515

฿ 66.97

TMF BOLT 1 Piece(s) 5 Day(s) 10520

฿ 69.29

TMF BOLT 1 Piece(s) 5 Day(s) 10525

฿ 66.58

TMF BOLT 1 Piece(s) 5 Day(s) 10615

฿ 66.97

TMF BOLT 1 Piece(s) 5 Day(s) 10620

฿ 69.29

TMF BOLT 1 Piece(s) 5 Day(s) 10625

฿ 70.45

TMF BOLT 1 Piece(s) 5 Day(s) 10630

฿ 77.42

TMF BOLT 1 Piece(s) 5 Day(s) 10820

฿ 79.74

TMF BOLT 1 Piece(s) 5 Day(s) 10825

฿ 82.45

TMF BOLT 1 Piece(s) 5 Day(s) 10830

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Stainless Steel Tip Shape Flat End Surface Treatment No
Thread Type Metric coarse Sales Unit Low Quantity (can be purchased from one) Application Fall Prevention