1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Bolt, Other Fine - P = 1.5, Strength Classification = 10.9【1-160 Pieces Per Package】 (Part Number)

Hex Bolt, Other Fine - P = 1.5, Strength Classification = 10.9
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 37.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

[Detailed shape] Standard
[Mounting hole dimensions] None
[Materials] Steel
[Thread ridge type] Metric fine
[Application] High Strength
[Strength class (steel)] 10.9
[Nominal Thread (M)] 12 24
[Length L (mm)] 20 25 30 35 40 45 50 55 60 70 75 80 90 100 110 120 140 150
[Surface treatment] None, bright chromate plating, chromate plating
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

Part Number
HXNHP1.5-ST-MS12-20
HXNHP1.5-ST-MS12-25
HXNHP1.5-ST-MS12-30
HXNHP1.5-ST-MS12-35
HXNHP1.5-ST-MS12-40
HXNHP1.5-ST-MS12-45
HXNHP1.5-ST-MS12-50
HXNHP1.5-ST-MS12-55
HXNHP1.5-ST-MS12-60
HXNHP1.5-ST-MS12-70
HXNHP1.5-ST-MS12-80
HXNHP1.5-ST-MS12-90
HXNHP1.5-ST-MS12-100
HXNHP1.5-ST-MS12-110
HXNHP1.5-ST-MS12-120
HXNHP1.5-ST-MS12-140
HXNHP1.5-ST-MS12-150
HXNHP1.5-ST-MS24-70
HXNHP1.5-ST-MS24-75
HXNHP1.5-STC-MS12-20
HXNHP1.5-STC-MS12-25
HXNHP1.5-STC-MS12-30
HXNHP1.5-STC-MS12-35
HXNHP1.5-STC-MS12-40
HXNHP1.5-STC-MS12-45
HXNHP1.5-STC-MS12-50
HXNHP1.5-STC-MS12-60
HXNHP1.5-STC-MS12-70
HXNHP1.5-STC-MS12-75
HXNHP1.5-STC-MS12-80
HXNHP1.5-STC-MS12-90
HXNHP1.5-STC-MS12-100
HXNHP1.5-STC-MS24-70
HXNHP1.5-STC-MS24-75
HXNHP1.5-STU-MS12-20
HXNHP1.5-STU-MS12-25
HXNHP1.5-STU-MS12-30
HXNHP1.5-STU-MS12-35
HXNHP1.5-STU-MS12-40
HXNHP1.5-STU-MS12-45
HXNHP1.5-STU-MS12-50
HXNHP1.5-STU-MS12-60
HXNHP1.5-STU-MS12-70
HXNHP1.5-STU-MS12-75
HXNHP1.5-STU-MS12-80
HXNHP1.5-STU-MS12-90
HXNHP1.5-STU-MS12-100
HXNHP1.5-STU-MS24-70
HXNHP1.5-STU-MS24-75
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Screw Type Surface Treatment Sales Unit

฿ 40.80

BOLT 1 Piece(s) Available 13 Day(s) 101220Complete threadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 37.05

BOLT 1 Piece(s) Available 5 Day(s) -1225Complete threadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 39.33

BOLT 1 Piece(s) Available 5 Day(s) -1230Complete threadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 41.76

BOLT 1 Piece(s) Available 5 Day(s) -1235Complete threadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 46.49

BOLT 1 Piece(s) 5 Day(s) 101240Half ThreadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 59.70

BOLT 1 Piece(s) Available 5 Day(s) 101245Half ThreadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 65.00

BOLT 1 Piece(s) Available 5 Day(s) 101250Half ThreadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 72.40

BOLT 1 Piece(s) Available 5 Day(s) 101255Half ThreadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 75.00

BOLT 1 Piece(s) Available 5 Day(s) 101260Half ThreadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 66.37

BOLT 1 Piece(s) Available 5 Day(s) -1270Half ThreadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 71.75

BOLT 1 Piece(s) 5 Day(s) -1280Half ThreadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 79.26

BOLT 1 Piece(s) 5 Day(s) -1290Half ThreadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 83.74

BOLT 1 Piece(s) 5 Day(s) -12100Half ThreadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 97.16

BOLT 1 Piece(s) 5 Day(s) 1012110Half ThreadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 113.67

BOLT 1 Piece(s) 5 Day(s) 1012120Half ThreadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 118.84

BOLT 1 Piece(s) 5 Day(s) -12140Half ThreadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 10,188.39

BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) 1012150Half ThreadBlack Oxide FilmBox/package

฿ 314.32

BOLT 1 Piece(s) 3 Day(s) -2470Half ThreadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 333.68

BOLT 1 Piece(s) 5 Day(s) 102475Half ThreadBlack Oxide FilmLow Quantity (can be purchased from one)

฿ 3,840.00

BOLT 1 Pack(s)

160 Pieces Per Package

13 Day(s) -1220Complete thread[Chromate Plating] Chromate PlatingBox/package

฿ 4,127.61

BOLT 1 Pack(s)

160 Pieces Per Package

5 Day(s) -1225Complete thread[Chromate Plating] Chromate PlatingBox/package

฿ 4,064.52

BOLT 1 Pack(s)

150 Pieces Per Package

13 Day(s) -1230Complete thread[Chromate Plating] Chromate PlatingBox/package

฿ 4,118.71

BOLT 1 Pack(s)

140 Pieces Per Package

5 Day(s) -1235Complete thread[Chromate Plating] Chromate PlatingBox/package

฿ 4,076.13

BOLT 1 Pack(s)

130 Pieces Per Package

13 Day(s) -1240Half Thread[Chromate Plating] Chromate PlatingBox/package

฿ 4,134.19

BOLT 1 Pack(s)

120 Pieces Per Package

5 Day(s) -1245Half Thread[Chromate Plating] Chromate PlatingBox/package

฿ 4,087.74

BOLT 1 Pack(s)

110 Pieces Per Package

13 Day(s) -1250Half Thread[Chromate Plating] Chromate PlatingBox/package

฿ 4,335.48

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) -1260Half Thread[Chromate Plating] Chromate PlatingBox/package

฿ 4,354.84

BOLT 1 Pack(s)

90 Pieces Per Package

13 Day(s) -1270Half Thread[Chromate Plating] Chromate PlatingBox/package

฿ 4,119.00

BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) -1275Half Thread[Chromate Plating] Chromate PlatingBox/package

฿ 4,335.48

BOLT 1 Pack(s)

80 Pieces Per Package

13 Day(s) -1280Half Thread[Chromate Plating] Chromate PlatingBox/package

฿ 4,227.10

BOLT 1 Pack(s)

70 Pieces Per Package

13 Day(s) -1290Half Thread[Chromate Plating] Chromate PlatingBox/package

฿ 3,832.26

BOLT 1 Pack(s)

60 Pieces Per Package

13 Day(s) -12100Half Thread[Chromate Plating] Chromate PlatingBox/package

฿ 9,661.94

BOLT 1 Pack(s)

40 Pieces Per Package

5 Day(s) -2470Half Thread[Chromate Plating] Chromate PlatingBox/package

฿ 8,860.65

BOLT 1 Pack(s)

35 Pieces Per Package

13 Day(s) -2475Half Thread[Chromate Plating] Chromate PlatingBox/package

฿ 3,840.00

BOLT 1 Pack(s)

160 Pieces Per Package

13 Day(s) -1220Complete thread[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 4,025.81

BOLT 1 Pack(s)

160 Pieces Per Package

13 Day(s) -1225Complete thread[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 4,064.52

BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -1230Complete thread[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 63.20

BOLT 1 Piece(s) Available 5 Day(s) -1235Complete thread[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

฿ 4,076.13

BOLT 1 Pack(s)

130 Pieces Per Package

13 Day(s) -1240Half Thread[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 4,134.19

BOLT 1 Pack(s)

120 Pieces Per Package

13 Day(s) -1245Half Thread[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 4,087.74

BOLT 1 Pack(s)

110 Pieces Per Package

13 Day(s) -1250Half Thread[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 4,335.48

BOLT 1 Pack(s)

100 Pieces Per Package

13 Day(s) -1260Half Thread[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 4,354.84

BOLT 1 Pack(s)

90 Pieces Per Package

13 Day(s) -1270Half Thread[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 3,307.14

BOLT 1 Pack(s)

80 Pieces Per Package

13 Day(s) -1275Half Thread[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 4,335.48

BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) -1280Half Thread[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 4,227.10

BOLT 1 Pack(s)

70 Pieces Per Package

13 Day(s) -1290Half Thread[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 3,832.26

BOLT 1 Pack(s)

60 Pieces Per Package

13 Day(s) -12100Half Thread[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 9,661.94

BOLT 1 Pack(s)

40 Pieces Per Package

13 Day(s) -2470Half Thread[Bright Chrome Plating] Bright Chromate PlatingBox/package

฿ 8,860.65

BOLT 1 Pack(s)

35 Pieces Per Package

13 Day(s) -2475Half Thread[Bright Chrome Plating] Bright Chromate PlatingBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Material Steel
Thread Type Metric fine Application High Strength Strength Class (Steel) 10.9