1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cast Wing Nut, Class 1, Fine【40-60 Pieces Per Package】 (Part Number)

Cast Wing Nut, Class 1, Fine
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,926.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A knob nut that can be easily tightened or loosened by hand with butterfly-shaped wings on the handle.

Part Number
CHN1-ST-MS12
CHN1-ST-MS16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M)

฿ 15,291.16

SA1 NUT 1 Pack(s)

60 Pieces Per Package

5 Day(s) 1012

฿ 14,926.45

SA1 NUT 1 Pack(s)

40 Pieces Per Package

5 Day(s) 1016

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Fabric Thread Type Metric fine
Applications, Functions Standard Sales Unit Box/package Surface Treatment (Details) Fabric
Hex Nut Type A Type