(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread designation (M)] 8
[Pitch (mm)] 1.25
[Detailed shape] Winged
[Mounting hole shape] None
[Basic shape] Hand tightening bolt
[Material] Steel
[Surface treatment] Trivalent white
[Thread ridge type] Metric coarse
[Tip shape] Flat point
[Sales unit] Box/package
[Length L (mm)] 10 15 20 25 30 35
Part Number |
---|
HANWGHB3-ST3W-M8-10 |
HANWGHB3-ST3W-M8-15 |
HANWGHB3-ST3W-M8-20 |
HANWGHB3-ST3W-M8-35 |
HANWGHB3-ST3W-M8-40 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 5,287.61 | SA11 FASTENING | 1 Pack(s) | 130 Pieces Per Package | 14 Day(s) | 10 | 10 | ||
฿ 3,994.84 | SA11 FASTENING | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 15 | ||
฿ 3,445.16 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 20 | ||
฿ 4,085.37 | SA11 FASTENING | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 35 | ||
฿ 3,672.26 | SA11 FASTENING | 1 Pack(s) | 70 Pieces Per Package | 5 Day(s) | 10 | 40 |
Loading...
Nominal of Thread (M) | 8 | Pitch(mm) | 1.25 | Detailed Shape | Butterfly |
---|---|---|---|---|---|
Mounting Hole Shape | No | Basic Shape | Hand tightening bolt | Material | Steel |
Surface Treatment | Trivalent White | Thread Type | Metric coarse | Tip Shape | Flat End |
Sales Unit | Box/package |
How can we improve?
How can we improve?