1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Wing Screw Number 1 White【350-600 Pieces Per Package】 (Part Number)

Nylon Wing Screw Number 1 White
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,470.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An exceptional knob design that aims for ease of turning.
[Feature]
· The head is nylon 66 and the thread section is SWRM-10 (trivalent chromate treated) insert molding.
[Applications]
· The product is ideal for various measuring instruments, electrical, machines and metal goods.

Part Number
HANWGHW1-ST3W-M3-10
HANWGHW1-ST3W-M3-15
HANWGHW1-ST3W-M3-20
HANWGHW1-ST3W-M3-25
HANWGHW1-ST3W-M3-30
HANWGHW1-ST3W-M4-10
HANWGHW1-ST3W-M4-15
HANWGHW1-ST3W-M4-20
HANWGHW1-ST3W-M4-25
HANWGHW1-ST3W-M4-30
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

฿ 6,270.97

DMB BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 103100.5

฿ 5,419.35

DMB BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 103150.5

฿ 5,419.35

DMB BOLT 1 Pack(s)

500 Pieces Per Package

14 Day(s) 103200.5

฿ 4,490.32

DMB BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 103250.5

฿ 4,490.32

DMB BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 103300.5

฿ 6,735.48

DMB BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 104100.7

฿ 5,612.90

DMB BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 104150.7

฿ 6,000.00

DMB BOLT 1 Pack(s)

500 Pieces Per Package

14 Day(s) 104200.7

฿ 4,954.84

DMB BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 104250.7

฿ 4,470.97

DMB BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 104300.7

Loading...

  1. 1

Basic Information

Detailed Shape Butterfly Mounting Hole Shape No Basic Shape Hand tightening bolt
Material Steel Surface Treatment Trivalent White Thread Type Metric coarse
Tip Shape Flat End Sales Unit Box/package