1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Star-Shaped Thumbscrew【1-40 Pieces Per Package】 (Part Number)

Star-Shaped Thumbscrew
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 350.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Durable to allow for repeated use. The Delrin (acetal resin) resin used offers excellent resistance against many types of weak acids, weak alkalis, gasoline, lubricants, ethers, and various types of solvents.

Part Number
HANURHKB-ST-M10-50
HANURHKB-SUS-M6-15
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Material Surface Treatment Sales Unit Plastic Material

฿ 350.00

GOS BOLT 1 Piece(s) 11 Day(s) 1010501.5[Steel] Steel[Not Provided] NoLow Quantity (can be purchased from one)[POM] Delrin 500

฿ 12,533.34

GOS BOLT 1 Pack(s)

40 Pieces Per Package

14 Day(s) 106151[Stainless Steel] Stainless Steel[Not Provided] FabricBox/package[POM] Delrin

Loading...

  1. 1

Basic Information

Detailed Shape urea Mounting Hole Shape No Basic Shape Hand tightening bolt
Thread Type Metric coarse Tip Shape Flat End