(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hexagon nuts can be said to be the representative of nuts.
[Features]
· Used in combination with bolts and machine screws to fix two or more things.
· It is common to tighten the hexagonal part with a spanner.
[Applications]
· There is no fixed use, and it is ideal for various locations.
[Materials] Steel, Stainless steel.
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, parkerizing.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 192.39 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 27 | [Steel] S45C | - | Low Quantity (can be purchased from one) | - | ||
฿ 449.15 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 36 | [Steel] S45C | - | Low Quantity (can be purchased from one) | - | |||
฿ 1,490.00 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 12 | [Steel] Steel | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | ||
฿ 13.70 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | ||
฿ 1,316.13 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 12 | [Steel] Steel | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | ||
฿ 1,548.39 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 12 | [Steel] Steel | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | ||
฿ 2,222.00 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 12 | [Steel] Steel | Chrome Plating | Box/package | Chrome Plating | ||
฿ 1,548.39 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 12 | [Steel] Steel | Nickel Plating | Box/package | [Nickel Plating] Nickel Plating | ||
฿ 15.51 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 12 | [Steel] Steel | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | ||
฿ 379.05 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 20 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | - | ||
฿ 49.97 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 10 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | - | ||
฿ 67.35 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | - | |||
฿ 402.67 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 24 | [Stainless Steel] Stainless Steel | - | Low Quantity (can be purchased from one) | - | ||
฿ 10,853.00 | FASTENING | 1 Pack(s) | 21 Pieces Per Package | 5 Day(s) | 10 | 27 | [Stainless Steel] Stainless Steel | - | Box/package | - | ||
฿ 13,024.00 | FASTENING | 1 Pack(s) | 18 Pieces Per Package | 5 Day(s) | 10 | 30 | [Stainless Steel] Stainless Steel | - | Box/package | - |
Loading...
Applications, Functions | Standard | Hex Nut Type | Type2 |
---|
How can we improve?
How can we improve?