1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polycarbonate, Hex Nut, White, Whitworth (Part Number)

SA11 FASTENING

Polycarbonate, Hex Nut, White, Whitworth
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 22.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Basic shape] Hex nut
[Material] Polycarbonate
[Surface treatment] None screw thread
[Type] Whitworth coarse application / function standard
[Sales unit] Sold separately (can be purchased as a single unit)
[Nominal designation of screw thread (inch)] 3/8
[Surface treatment] (details) none hex nut standard 1 type

Part Number
HNT1-PC-W3/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 22.86

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material Polycarbonate Surface Treatment No
Screw Thread Types Whitworth Coarse Application / Functions Standard Sales Unit Low Quantity (can be purchased from one)
Thread Nominal (inch) 3/8 Surface Treatment (Details) No Hex Nut Standard A Type