1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Black Flower Nut, No. 3【400 Pieces Per Package】 (Part Number)

Black Flower Nut, No. 3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,361.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Elegant petal design. The head part is a high strength polyamide resin, and the thread part uses BSBM.

Part Number
KNOBPBFNO3-ST-M4
KNOBPBFNO3-ST-M5
KNOBPBFNO3-ST-M6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia.

฿ 8,361.29

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10M4

฿ 8,825.81

FASTENING 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10M5

฿ 11,458.06

FASTENING 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10M6

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type Polygon Mounting Section, Material Steel
Polygonal Shape, Type Heptagon Tapped, Round Hole Machining Blind Hole Main Body, Surface Treatment No
Mounting Section, Surface Treatment No Sales Unit Box/package