1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Pick, Bolt No. 2, Black【500 Pieces Per Package】 (Part Number)

High-Pick, Bolt No. 2, Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,483.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Body
[Type] Round shaped mounting section
[Type] Male thread mounting part diameter d (mm) or nominal diameter 4 Round type
[Type] Cylindrical side part processing No knurling additional function Male thread end processing None
[Surface Treatment] None Mounting Portion
[Materials] Steel mounting part
[Surface Treatment] Trivalent White Body OD D (ø) 10 Body Height t (mm) 10
[Sales Unit] Box· Pack

Part Number
KNOBRBNO2-ST3W-M4-8
KNOBRBNO2-ST3W-M4-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section, Length L
(mm)

฿ 3,483.87

DMB BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 108

฿ 3,483.87

DMB BOLT 1 Pack(s)

500 Pieces Per Package

31 Day(s) 1010

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M4 Mounting Section Type Male thread Main Body, Type Round shape
Round Shape, Type Cylindrical Shape Mounting Section, Material Steel Threaded End Machining No
Side Machined Knurling Additional Function No Main Body, Surface Treatment No
Mounting Section, Surface Treatment Trivalent White Main Body, Outer Dia. D(Ø) 10 Main Body, Height t(mm) 10
Sales Unit Box/package