1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Bolt, G Type【20-100 Pieces Per Package】 (Part Number)

Grip Bolt, G Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 789.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Feature]
· The product is mass-produced to achieve a low cost.

[Applications]
· The product is suited for various machines, electrical equipment, medical equipment, electric tools and office equipment, etc.

Part Number
KNOBPG1-ST3W-M5-10
KNOBPG1-ST3W-M5-15
KNOBPG1-ST3W-M5-20
KNOBPG1-ST3W-M5-30
KNOBPG1-ST3W-M5-50
KNOBPG1-ST3W-M6-10
KNOBPG1-ST3W-M6-15
KNOBPG1-ST3W-M6-20
KNOBPG1-ST3W-M6-25
KNOBPG1-ST3W-M6-30
KNOBPG1-ST3W-M6-35
KNOBPG1-ST3W-M6-40
KNOBPG1-ST3W-M6-50
KNOBPG2-ST3W-M6-15
KNOBPG2-ST3W-M6-20
KNOBPG2-ST3W-M8-15
KNOBPG2-ST3W-M8-20
KNOBPG2-ST3W-M8-25
KNOBPG2-ST3W-M8-40
KNOBPG2-ST3W-M8-50
KNOBPG3-ST3W-M8-15
KNOBPG3-ST3W-M8-20
KNOBPG3-ST3W-M8-25
KNOBPG3-ST3W-M8-30
KNOBPG3-ST3W-M8-40
KNOBPG3-ST3W-M10-20
KNOBPG3-ST3W-M10-25
KNOBPG3-ST3W-M10-35
KNOBPG4-ST3W-M10-30
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)

฿ 2,283.87

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10510

฿ 1,963.00

DMB BOLT 1 Pack(s)

50 Pieces Per Package

6 Day(s) 10515

฿ 2,090.32

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10520

฿ 2,907.82

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10530

฿ 2,748.39

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10550

฿ 1,827.00

DMB BOLT 1 Pack(s)

50 Pieces Per Package

6 Day(s) 10610

฿ 2,088.00

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10615

฿ 2,400.00

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10620

฿ 2,167.74

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10625

฿ 2,206.45

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10630

฿ 2,046.00

DMB BOLT 1 Pack(s)

50 Pieces Per Package

6 Day(s) 10635

฿ 2,477.42

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10640

฿ 2,593.55

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10650

฿ 2,704.26

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10615

฿ 2,787.10

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10620

฿ 3,019.35

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10815

฿ 3,445.16

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10820

฿ 3,096.77

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10825

฿ 3,483.87

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10840

฿ 3,638.71

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10850

฿ 3,483.87

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10815

฿ 3,483.87

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10820

฿ 3,522.58

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10825

฿ 910.00

DMB BOLT 1 Pack(s)

25 Pieces Per Package

6 Day(s) 10830

฿ 789.68

DMB BOLT 1 Pack(s)

20 Pieces Per Package

6 Day(s) 10840

฿ 4,103.23

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 101020

฿ 4,219.35

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 101025

฿ 4,761.29

DMB BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 101035

฿ 4,601.00

DMB BOLT 1 Pack(s)

50 Pieces Per Package

6 Day(s) 101030

Loading...

  1. 1

Basic Information

Mounting Section Type Male thread Main Body, Type Polygon Mounting Section, Material Steel
Threaded End Machining No Polygonal Shape, Type Hex Main Body, Surface Treatment No
Mounting Section, Surface Treatment Trivalent White Sales Unit Box / Package