1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flower Bolt, No. 3, Black【200-300 Pieces Per Package】 (Part Number)

Flower Bolt, No. 3, Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,174.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Low cost due to creation in a collection mold. Elegant petal design. The head part is a high strength polyamide resin, and the thread part uses SWRM-10.

Part Number
KNOBPBFNO3-ST3W-M5-9
KNOBPBFNO3-ST3W-M5-12
KNOBPBFNO3-ST3W-M5-27
KNOBPBFNO3-ST3W-M6-10
KNOBPBFNO3-ST3W-M6-16
KNOBPBFNO3-ST3W-M6-18
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)

฿ 2,174.80

DMB BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10M59

฿ 2,438.71

DMB BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10M512

฿ 2,245.16

DMB BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 10M527

฿ 2,670.97

DMB BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10M610

฿ 2,806.45

DMB BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 10M616

฿ 3,132.12

DMB BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 10M618

Loading...

  1. 1

Basic Information

Mounting Section Type Male thread Main Body, Type Polygon Mounting Section, Material Steel
Threaded End Machining No Polygonal Shape, Type Heptagon Main Body, Surface Treatment No
Mounting Section, Surface Treatment Trivalent White Main Body, Outer Dia. D(Ø) 17 Main Body, Height t(mm) 7
Sales Unit Box/package