1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Piping Material for Wiring, Adhesive ESLON, Adhesive No. 75S Blue N (Low Viscosity) (Part Number)

Piping Material for Wiring, Adhesive ESLON, Adhesive No. 75S Blue N (Low Viscosity)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 541.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is an adhesive blue type with low viscosity. This is an adhesive that can be easily applied with a thin uniform layer that has low viscosity.

[Features]
· Quick-drying type suitable for connecting small-diameter pipes in winter.
▪ This is an adhesive which can be easily applied in a sin uniform layer with low viscosity.

 
Part Number
S751B
S755GB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity

฿ 934.77

SGU PIPING RELATED PARTS 1 Piece(s) 10 Day(s) 1kg

฿ 541.71

SGU PIPING RELATED PARTS 1 Piece(s) 10 Day(s) 500g

Loading...

  1. 1

Basic Information

Type Adhesive Note With brush