(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The spherical valve body and flange over-tightening prevention structure enables stable water shutoff.
[Features]
• After piping, the mounted valve /gear operation handle direction, can be reversed to the left or right.
• Removing the handle and indicator plate enables the gear system / lever system to be changed to be switched over to an automatic valve on site.
• For JIS10K flange connections, there is a positioning pin that makes piping easy.
• 12-stage opening adjustment is possible, and an operational lock type in which a keyhole is opened in the handle can be ordered (lever type).
• A long spindle type, chain wheel type, or operational lock type can be ordered (gear type).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Tube Flange Nominal | Control Side, Tube Flange Nominal | Handle Shape | Operating Pressure Range (MPa) | Length L (mm) | Height H (mm) | Handle Dia. D (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 1 1/2B(40A) | 1 1/2B(40A) | Gear Type | null~1.0 | 33 | 105 | - | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 2B(50A) | 2B(50A) | Gear Type | null~1.0 | 43 | 105 | - | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 2 1/2B(65A) | 2 1/2B(65A) | Gear Type | null~1.0 | 46 | 105 | - | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 3B(80A) | 3B(80A) | Gear Type | null~1.0 | 46 | 105 | - | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 4B(100A) | 4B(100A) | Gear Type | null~1.0 | 52 | 105 | - | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 5B(125A) | 5B(125A) | Gear Type | null~1.0 | 56 | 128 | - | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 6B(150A) | 6B(150A) | Gear Type | null~1.0 | 60 | 128 | - | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 8B(200A) | 8B(200A) | Gear Type | null~1.0 | 71 | 128 | - | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 10B(250A) | 10B(250A) | Gear Type | null~1.0 | 73 | 215 | - | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 12B(300A) | 12B(300A) | Gear Type | null~1.0 | 114 | 215 | - | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 14B(350A) | 14B(350A) | Gear Type | null~0.75 | 129 | - | - | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 16B(400A) | 16B(400A) | Gear Type | null~0.6 | 169 | - | - | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 18B(450A) | 18B(450A) | Gear Type | null~0.5 | 179 | - | - | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 20B(500A) | 20B(500A) | Gear Type | null~0.35 | 190 | - | - | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 24B(600A) | 24B(600A) | Gear Type | null~0.35 | 209 | - | - | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 1 1/2B(40A) | 1 1/2B(40A) | Lever Type | null~1.0 | 33 | 148 | 202 | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 2B(50A) | 2B(50A) | Lever Type | null~1.0 | 43 | 156 | 202 | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 2 1/2B(65A) | 2 1/2B(65A) | Lever Type | null~1.0 | 46 | 166 | 202 | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 3B(80A) | 3B(80A) | Lever Type | null~1.0 | 46 | 173 | 202 | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 4B(100A) | 4B(100A) | Lever Type | null~1.0 | 52 | 192 | 245 | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 5B(125A) | 5B(125A) | Lever Type | null~1.0 | 56 | 220 | 310 | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 6B(150A) | 6B(150A) | Lever Type | null~1.0 | 60 | 229 | 310 | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 8B(200A) | 8B(200A) | Lever Type | null~1.0 | 71 | 297 | 400 |
Loading...
Valve Type | Butterfly Valves | Body Material | PVC | Applicable Fluid | Water / Oil / Chemical |
---|---|---|---|---|---|
Supply Side, Connection Type | Flange Type (JIS 10K) | Control Side, Connection Type | Flange Type (JIS 10K) | Body Lining | No |
Working Temperature Range(℃) | 0::50 | Operation Method | Manual | Material of O Ring | EPDM |
Sheet Ring material | FKM | Valve Body Material | PP | Valve Rod Material | SUS420J2 |
How can we improve?
How can we improve?