(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
▪Optimal diaphragm and weir shape demonstrates high sealing properties with low torque.
▪High level safety with respect to external leakage is ensured by reducing diaphragm stress relief.
▪ Customized products for high temperature reduce diaphragm stress relief, for use under high temperatures.
▪Handle has built-in excessive tightening prevention mechanism to protect the diaphragm, and an indicator showing the valve opening.
▪ Drip-proof and dust proof bonnet prevents intrusion of rain water or dust.
▪The flange type is provided with tip over prevention in the flange, and the union type with fixing screws at bottom. Handling and piping capability are also taken into consideration.
Part Number |
---|
DV-フランジ-EPDM-125A |
DV-フランジ-EPDM-150A |
DV-フランジ-EPDM-200A |
DV-フランジ-EPDM-250A |
DV-フランジ-PTFE-125A |
DV-フランジ-PTFE-150A |
DV-フランジ-PTFE-200A |
DV-フランジ-PTFE-250A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Tube Flange Nominal | Control Side, Tube Flange Nominal | Operating Pressure Range (MPa) | Length L (mm) | Height H (mm) | Handle Dia. D (φ) | Nominal Diameter | Diaphragm material | Diaphragm embedded metal material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 5B(125A) | 5B(125A) | null~0.8 | 410 | 435 | 350 | 5B(125A) | EPDM | SS: Chrome Plating | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 6B(150A) | 6B(150A) | null~0.8 | 480 | 490 | 350 | 6B(150A) | EPDM | SS: Chrome Plating | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 8B(200A) | 8B(200A) | null~0.5 | 570 | 632 | 410 | 8B(200A) | EPDM | SS: Chrome Plating | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 10B(250A) | 10B(250A) | null~0.45 | 680 | 780 | 555 | 10B(250A) | EPDM | SS: Chrome Plating | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 5B(125A) | 5B(125A) | null~0.7 | 410 | 435 | 350 | 5B(125A) | PTFE | SUS304 | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 6B(150A) | 6B(150A) | null~0.5 | 480 | 490 | 350 | 6B(150A) | PTFE | SUS304 | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 8B(200A) | 8B(200A) | null~0.4 | 570 | 632 | 410 | 8B(200A) | PTFE | SUS304 | ||
฿ 100.00 | SGU VALVE | 1 Piece(s) | Quote | 10B(250A) | 10B(250A) | null~0.4 | 680 | 780 | 555 | 10B(250A) | PTFE | SUS304 |
Loading...
Main Body Shape | Straight | Body Material | PVC | Applicable Fluid | Water / Oil / Chemical |
---|---|---|---|---|---|
Supply Side, Connection Type | Flange Type (JIS 10K) | Control Side, Connection Type | Flange Type (JIS 10K) | Handle Shape | Round-shaped handle |
Body Lining | No | Working Temperature Range(℃) | null::60 | Operation Method | Manual |
Compressor Metal Fittings | C3604 | Compressor Locking Pin | SUS304 | Reinforcing Plate | SS400 Epoxy Coating |
How can we improve?
How can we improve?