1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Strainer, ESLON Valve (Part Number)

Strainer, ESLON Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Main unit is transparent enabling viewing of fluid and screen state (15 to 50 A).
· Maintenance can be performed easily by simply removing the cap nut to replace or clean the screen.
· Provides superior pressure resistance, durability, and corrosion resistance.

Part Number
S-フランジ-15A
S-フランジ-20A
S-フランジ-25A
S-フランジ-32A
S-フランジ-40A
S-フランジ-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Nominal Diameter

฿ 100.00

SGU STRAINER 1 Piece(s) Quote 1/2B(15A)1/2B(15A)1/2B(15A)

฿ 100.00

SGU STRAINER 1 Piece(s) Quote 3/4B(20A)3/4B(20A)3/4B(20A)

฿ 100.00

SGU STRAINER 1 Piece(s) Quote 1B(25A)1B(25A)1B(25A)

฿ 100.00

SGU STRAINER 1 Piece(s) Quote 1 1/4B(32A)1 1/4B(32A)1 1/4B(32A)

฿ 100.00

SGU STRAINER 1 Piece(s) Quote 1 1/2B(40A)1 1/2B(40A)1 1/2B(40A)

฿ 100.00

SGU STRAINER 1 Piece(s) Quote 2B(50A)2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Oil / Chemical Shape Y Shaped Nominal Pressure JIS 10K
Material PVC Supply Side, Connection Type Flange Control Side, Connection Type Flange
Maximum Allowable Pressure(MPa) 1 Material of O Ring EPDM Number of Bolt Hole 4
Operating Temperature Range(℃) 0 to 50