1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster Holder for Heavy / Heavy-Class (Part Number)

Caster Holder for Heavy / Heavy-Class
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 176.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Employs low density polyethylene to make it less slippery on floor surfaces.
· Measures have been taken against deformation caused by heavy loads by arranging ribs in a truss form on the back side of the holder.
· Can be used with conventional casters for heavy weights.
· Can be used with both heavy and super heavy class casters.

Part Number
ホルダーNO.4H
ホルダーNO.5H
ホルダーNO.6H
ホルダーNO.7H
ホルダーNO.9H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Diameter Used
(mm)
Dimension H1
(mm)
Dimension W2
(mm)

฿ 176.19

UCH CASTER FOLDERS 1 Piece(s) 3 Day(s) 501625

฿ 210.48

UCH CASTER FOLDERS 1 Piece(s) 3 Day(s) 652030

฿ 260.96

UCH CASTER FOLDERS 1 Piece(s) 3 Day(s) 752033

฿ 326.22

UCH CASTER FOLDERS 1 Piece(s) 3 Day(s) 1002544

฿ 510.05

UCH CASTER FOLDERS 1 Piece(s) 3 Day(s) 1503570

Loading...

  1. 1

Basic Information

Caster Type Related Components Types of Related components Caster Holders Material Low Density Polyethylene (LDPE)