1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster Holder for Standard and Middle Classes (Part Number)

Caster Holder for Standard and Middle Classes
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 89.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can be used for standard and middle class casters.

[Features]
· By being inserted from the side of the wheel, it can be used to easily fix the pivoting part along with stopping the wheel.
· Both lightweight (steel / rubber) and heavyweight types are available to suit the application.

Part Number
ホルダーNO.2
ホルダーNO.3
ホルダーNO.5
ホルダーNO.6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Diameter Used
(mm)
Dimension H
(mm)
Dimension W1
(mm)

฿ 89.53

UCH CASTER FOLDERS 1 Piece(s) 3 Day(s) 40624

฿ 98.10

UCH CASTER FOLDERS 1 Piece(s) 3 Day(s) 50729

฿ 174.29

UCH CASTER FOLDERS 1 Piece(s) Available 3 Day(s) 63・65936

฿ 213.34

UCH CASTER FOLDERS 1 Piece(s) Available 3 Day(s) 751042

Loading...

  1. 1

Basic Information

Caster Type Related Components Types of Related components Caster Holders Material Cold rolled steel plate (SPCC)