1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Function Type, 100AF, Truck Type, Synthetic Rubber Wheel With A/F (Adjuster Foot) (Part Number)

Function Type, 100AF, Truck Type, Synthetic Rubber Wheel With A/F (Adjuster Foot)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 604.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters enable easy movement while adjuster foot ensures firm fixing.

 
Part Number
103AF
105AF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

฿ 604.04

UCH CASTER 1 Piece(s) 3 Day(s) 6549646478785020466.52

฿ 907.55

CASTER 1 Piece(s) 3 Day(s) 8158.8757592926321598.52.3

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With Adjuster Foot Load Range(daN) 35.01~80.00 Stopper (Detail) No
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Wheel Color Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

Frequently Asked Questions (FAQ)

Question: What is the load limit of the adjuster foot alone?
Answer: It is the same as the load limit of casters.