1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Middle Class 600FH-P Fixed Type Special Synthetic Resin Wheel (Packing Caster) for Medium Loads (Part Number)

UCH CASTER

Middle Class 600FH-P Fixed Type Special Synthetic Resin Wheel (Packing Caster) for Medium Loads
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 786.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Distortion due to load does not remain even when fixed for long periods of time. A compact caster for medium weights.

 
Part Number
606FH-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 786.23

UCH CASTER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Wheel mounting height H(mm) 94 Load Range(daN) 80.01~140.00
Stopper (Detail) No Allowable Load(daN) 117.6 Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction P2(mm) 70 Mounting Hole Pitch Transverse Direction P1(mm) 36 Dimension (Length) L2(mm) 85
Dimension (Width) L1(mm) 51 Wheel Dia. D(Ø) 75 Wheel width W(mm) 25
Load Category Light/Medium Load Mounting Hole Diameter d(mm) 6.5 Mounting Seat Thickness t(mm) 2.3

Please check the type/dimensions/specifications of the part 606FH-P in the Middle Class 600FH-P Fixed Type Special Synthetic Resin Wheel (Packing Caster) for Medium Loads series.