1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Middle Class 300H Bolt Type Heavy Duty Synthetic Rubber Wheel (Packing Caster) (Part Number)

Middle Class 300H Bolt Type Heavy Duty Synthetic Rubber Wheel (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,567.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact screw-in type caster for heavy weights that is ideal for heavy equipment with a minimal mounting surface area.

 
Part Number
305H
306H
307HB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Roller Bearing

฿ 1,567.74

UCH CASTER 1 Piece(s) 10 Day(s) 8980.01~140.00117.6633769No

฿ 2,002.84

UCH CASTER 1 Piece(s) 10 Day(s) 104140.01~220.00147753775No

฿ 3,123.10

UCH CASTER 1 Piece(s) Same day 128140.01~220.00171.51003888Available

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Properties Quiet Stopper (Detail) No
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)
Screw Diameter d (Main Mounting Shaft Diameter) M20_P2.5