1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Class 600B Fixed Type, Roller Bearings Included, Synthetic Rubber Wheel (Packing Caster) (Part Number)

Standard Class 600B Fixed Type, Roller Bearings Included, Synthetic Rubber Wheel (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 446.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since a roller bearing is employed for the wheel shaft, transporting and moving are easy even with heavy loads.

 
Part Number
605B
606B
608B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Wheel Color Mounting Hole Diameter d
(mm)

฿ 446.39

UCH CASTER 1 Piece(s) 10 Day(s) 8035.01~80.0068.67085516323Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.5

฿ 502.02

UCH CASTER 1 Piece(s) 10 Day(s) 9335.01~80.0073.57085517523Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.5

฿ 1,093.42

UCH CASTER 1 Piece(s) 10 Day(s) 15080.01~140.00107.880975313025Black (Foil-Type Synthetic Rubber Wheel)8.5

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Stopper (Detail) No
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Mounting Hole Pitch Transverse Direction P1(mm) 36 Roller Bearing Available
Mounting Seat Thickness t(mm) 2.3