1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Synchronous belt XH type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Synchronous belt XH type
  • Synchronous belt XH type
  • Synchronous belt XH type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,874.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Engages properly and can transmit force. Lubrication not required, and replacing almost totally unnecessary.

[Features]
· Belt and pulley mesh properly, and number of rotations and movement amounts can be obtained just as calculated.
· No metal-to-metal contact, so no lubrication equipment is not required.
· High initial tension not required, so bearings and motors can be made small.
· In addition to the standard specification, the next special specification synchro belt is being created.
· Synchro belt for high loads (for high-load transmission…XH, XXH type).
· An oil-resistant synchro belt (for use in places exposed to large amounts of oil).
· A heat-resistant synchro belt (for use in places 90°C to 120°C).

 
Part Number
1120XH200
1120XH300
1120XH400
1120XH500
1120XH600
1260XH200
1260XH300
1260XH400
1260XH500
1260XH600
1400XH200
1400XH300
1400XH400
1400XH500
1400XH600
1540XH200
1540XH300
1540XH400
1540XH500
1540XH600
1750XH200
1750XH300
1750XH400
1750XH500
1750XH600
507XH200
507XH300
507XH400
507XH500
507XH600
560XH200
560XH300
560XH400
560XH500
560XH600
630XH200
630XH300
630XH400
630XH500
630XH600
700XH200
700XH300
700XH400
700XH500
700XH600
735XH200
735XH300
735XH400
735XH500
735XH600
770XH200
770XH300
770XH400
770XH500
770XH600
840XH200
840XH300
840XH400
840XH500
840XH600
875XH200
875XH300
875XH400
875XH500
875XH600
927XH200
927XH300
927XH400
927XH500
927XH600
980XH200
980XH300
980XH400
980XH500
980XH600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Width W (mm)
(mm)
Circumference Length
(mm)

฿ 10,281.53

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 50.82844.8

฿ 14,357.95

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 76.22844.8

฿ 18,986.67

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 101.62844.8

฿ 23,205.72

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 1272844.8

฿ 27,557.34

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 152.42844.8

฿ 11,374.86

BAN SYNCHRONISED BELT 1 Piece(s) 13 Day(s) 50.83200.4

฿ 16,128.00

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 76.23200.4

฿ 20,962.29

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 101.63200.4

฿ 25,793.53

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 1273200.4

฿ 30,385.15

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 152.43200.4

฿ 12,363.43

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 50.83556

฿ 17,758.80

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 76.23556

฿ 22,963.05

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 101.63556

฿ 28,065.53

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 1273556

฿ 33,299.05

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 152.43556

฿ 13,031.24

BAN SYNCHRONISED BELT 1 Piece(s) 13 Day(s) 50.83911.6

฿ 18,666.29

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 76.23911.6

฿ 24,327.24

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 101.63911.6

฿ 29,612.96

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 1273911.6

฿ 37,115.81

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 152.43911.6

฿ 14,792.39

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 50.84445

฿ 21,208.77

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 76.24445

฿ 27,664.00

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 101.64445

฿ 33,805.72

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 1274445

฿ 41,013.34

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 152.44445

฿ 5,874.67

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 50.81287.78

฿ 8,520.00

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 76.21287.78

฿ 11,054.10

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 101.61287.78

฿ 13,511.24

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 1271287.78

฿ 15,913.91

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 152.41287.78

฿ 6,462.10

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 50.81422.4

฿ 9,131.43

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 76.21422.4

฿ 11,776.39

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 101.61422.4

฿ 14,173.52

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 1271422.4

฿ 17,913.60

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 152.41422.4

฿ 6,835.05

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 50.81600.2

฿ 9,853.72

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 76.21600.2

฿ 12,550.86

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 101.61600.2

฿ 15,379.05

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 1271600.2

฿ 19,200.77

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 152.41600.2

฿ 7,557.34

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 50.81778

฿ 10,586.67

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 76.21778

฿ 13,646.86

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 101.61778

฿ 16,715.05

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 1271778

฿ 19,947.43

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 152.41778

฿ 8,011.43

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 50.81866.9

฿ 11,243.81

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 76.21866.9

฿ 14,173.52

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 101.61866.9

฿ 17,668.19

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 1271866.9

฿ 20,909.72

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 152.41866.9

฿ 8,011.43

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 50.81955.8

฿ 11,243.81

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 76.21955.8

฿ 14,173.52

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 101.61955.8

฿ 17,668.19

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 1271955.8

฿ 20,909.72

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 152.41955.8

฿ 8,413.34

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 50.82133.6

฿ 12,016.39

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 76.22133.6

฿ 15,486.10

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 101.62133.6

฿ 18,986.67

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 1272133.6

฿ 22,428.19

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 152.42133.6

฿ 9,480.39

BAN SYNCHRONISED BELT 1 Piece(s) 13 Day(s) 50.82222.5

฿ 13,511.24

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 76.22222.5

฿ 17,356.58

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 101.62222.5

฿ 21,208.77

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 1272222.5

฿ 24,749.72

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 152.42222.5

฿ 9,335.29

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 50.82354.58

฿ 13,511.24

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 76.22354.58

฿ 17,356.58

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 101.62354.58

฿ 21,208.77

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 1272354.58

฿ 24,749.72

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 152.42354.58

฿ 9,480.39

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 50.82489.2

฿ 13,511.24

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 76.22489.2

฿ 17,356.58

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 101.62489.2

฿ 21,208.77

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 1272489.2

฿ 24,749.72

BAN SYNCHRONISED BELT 1 Piece(s) 12 Day(s) 152.42489.2

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series XH Belt Shape Type Trapezoid Tooth Profile Circular Type
Transmission Torque High Torque