1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

W Type, Two Indicator Lines (Drive-In) (Part Number)

W Type, Two Indicator Lines (Drive-In)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 156.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The transparent main body is made from an ultra-hard synthetic resin, which resistant to breaking and impact damage.
· The reflector is white. Hence, the red lines and the Japanese flag are visible in low-level light.
· The reflector has oil repelling properties, which alleviates the risk of oil contamination.
· Easy to attach/detach, which makes it easier to clean the reflector by simply removing it from the main body.
· Heat-resistant to approx. 100°C.

Part Number
W-25-2
W-30-2
W-35-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRound-shaped Type, Mounting Hole Diameter
(φ)

฿ 156.19

KOH OIL GAUGE 1 Piece(s) 3 Day(s) 25

฿ 168.58

KOH OIL GAUGE 1 Piece(s) 3 Day(s) 30

฿ 188.58

KOH OIL GAUGE 1 Piece(s) 3 Day(s) 35

Loading...

  1. 1

Basic Information

Type Round-shaped type Circular Type Knock-in type (no collar) Additional Functions for Level Visibility Line
Other Added Functions No Body Material Extra Hard Special Snthetic Resin Maximum Operating Temperature(℃) 100
Function Details for Level Visibility Double Line Type