1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

N Type, without Reflector (Threaded Type) (Part Number)

OIL GAUGE

N Type, without Reflector (Threaded Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 169.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Please use the N type red circle (Hinomaru) with high-speed machines prone to severe oil foaming.
• Use the reflector-less N type if you wish to be able to view inside.
· The transparent main body is made from an ultra-hard synthetic resin. As such, it will not break, no matter how hard it is struck.
• The reflector is white, ensuring that the red circle (Hinomaru) symbol is visible even in low light.
• The reflector has oil repelling properties, so you don't need to worry about oil staining/contamination.
• Extremely easy mounting and removal, so, even if the reflector gets dirty, the body can be removed and cleaned at any time.
• Able to cope with heat up to 100°C.

Features

●Uses for high-speed machines with intense frothing of oil.
●Since it is threaded type, it is very easy to attach and detach.

Specification

●Width(mm):22
●Width Across-flat Dimension(mm):19.0
●Thickness(mm):10
●Mounting Hole Diameter:1/4PF
●SPQ(piece):50
●Threaded Type
●Heat Resistant Temperature: 100°C
●Hinomaru Type

Materials

●Polycarbonate(PC)
Part Number
N-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 169.00

OIL GAUGE 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Type Round-shaped type Circular Type Screw-In Type Additional Functions for Level Visibility No
Other Added Functions No Round-shaped Type Mounting Screw Diameter PF1/4 Body Material Extra Hard Special Snthetic Resin
Maximum Operating Temperature(℃) 100 Function Details for Level Visibility No Reflection Plate Dimension A(mm) 22

Please check the type/dimensions/specifications of the part N-01 in the N Type, without Reflector (Threaded Type) series.