(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The product comes with a clamp lever, hence it can be easily tightened without tools.
· This wedge has a special shape that enables stopping with a small amount of force.
· Brackets can be attached using the holes on the end face and shaft collar can be fixed.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Clamp Lever Color | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 777.78 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Iron | Surface Treatment | Matt Black | Steel | Black oxide finish | ||
฿ 777.78 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Iron | Surface Treatment | Orange | Steel | Black oxide finish | ||
฿ 777.78 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Iron | Surface Treatment | Silver gray | Steel | Black oxide finish | ||
฿ 1,161.17 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
฿ 1,161.17 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
฿ 1,161.17 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
฿ 777.78 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Iron | Surface Treatment | Matt Black | Steel | Black oxide finish | ||
฿ 777.78 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Iron | Surface Treatment | Orange | Steel | Black oxide finish | ||
฿ 777.78 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Iron | Surface Treatment | Silver gray | Steel | Black oxide finish | ||
฿ 1,161.17 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
฿ 1,161.17 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
฿ 1,161.17 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
฿ 818.30 | IWT SET COLLAR SCK | 1 Piece(s) | 10 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | Matt Black | Steel | Black oxide finish | ||
฿ 818.30 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | Orange | Steel | Black oxide finish | ||
฿ 818.30 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | Silver gray | Steel | Black oxide finish | ||
฿ 1,201.08 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
฿ 1,201.08 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
฿ 1,201.08 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
฿ 818.30 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 16 | 42 | Iron | Surface Treatment | Matt Black | Steel | Black oxide finish | ||
฿ 850.88 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 16 | 42 | Iron | Surface Treatment | Orange | Steel | Black oxide finish | ||
฿ 818.30 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 16 | 42 | Iron | Surface Treatment | Silver gray | Steel | Black oxide finish | ||
฿ 1,201.08 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 16 | 42 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
฿ 1,201.08 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 16 | 42 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
฿ 858.81 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 20 | 46 | Iron | Surface Treatment | Matt Black | Steel | Black oxide finish | ||
฿ 858.81 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 20 | 46 | Iron | Surface Treatment | Orange | Steel | Black oxide finish | ||
฿ 858.81 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 20 | 46 | Iron | Surface Treatment | Silver gray | Steel | Black oxide finish | ||
฿ 1,322.02 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 20 | 46 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
฿ 1,322.02 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 20 | 46 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
฿ 1,322.02 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 20 | 46 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
฿ 898.72 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Iron | Surface Treatment | Matt Black | Steel | Black oxide finish | ||
฿ 898.72 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Iron | Surface Treatment | Orange | Steel | Black oxide finish | ||
฿ 898.72 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Iron | Surface Treatment | Silver gray | Steel | Black oxide finish | ||
฿ 1,403.05 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
฿ 1,403.05 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
฿ 1,403.05 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
฿ 959.20 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 30 | 56 | Iron | Surface Treatment | Matt Black | Steel | Black oxide finish | ||
฿ 959.20 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 30 | 56 | Iron | Surface Treatment | Orange | Steel | Black oxide finish | ||
฿ 959.20 | IWT SET COLLAR SCK | 1 Piece(s) | 10 Day(s) | 10 | 30 | 56 | Iron | Surface Treatment | Silver gray | Steel | Black oxide finish | ||
฿ 1,604.41 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 30 | 56 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
฿ 1,604.41 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 30 | 56 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
฿ 1,604.41 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 30 | 56 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
฿ 1,040.23 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 35 | 65 | Iron | Surface Treatment | Matt Black | Steel | Black oxide finish | ||
฿ 1,040.23 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 35 | 65 | Iron | Surface Treatment | Silver gray | Steel | Black oxide finish | ||
฿ 1,805.78 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 35 | 65 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
฿ 1,805.78 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 35 | 65 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
฿ 1,805.78 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 35 | 65 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
฿ 1,100.70 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Iron | Surface Treatment | Matt Black | Steel | Black oxide finish | ||
฿ 1,100.70 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Iron | Surface Treatment | Orange | Steel | Black oxide finish | ||
฿ 1,100.70 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Iron | Surface Treatment | Silver gray | Steel | Black oxide finish | ||
฿ 2,168.60 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
฿ 2,168.60 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
฿ 2,168.60 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
฿ 1,302.06 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 50 | 85 | Iron | Surface Treatment | Matt Black | Steel | Black oxide finish | ||
฿ 1,302.06 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 50 | 85 | Iron | Surface Treatment | Orange | Steel | Black oxide finish | ||
฿ 1,302.06 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 50 | 85 | Iron | Surface Treatment | Silver gray | Steel | Black oxide finish | ||
฿ 2,612.45 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 50 | 85 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
฿ 2,612.45 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 50 | 85 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
฿ 2,612.45 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 50 | 85 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA |
Loading...
Fastening Method | Wedge | Specifications | With Clamp Lever / With side mounting hole | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | 2-Hole |
How can we improve?
How can we improve?