(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This wedge has a special shape that enables stopping with a small amount of force.
Part Number |
---|
SCK1015CTN |
SCK1015STN |
SCK1215CTN |
SCK1515CTN |
SCK1515STN |
SCK1615CTN |
SCK1615STN |
SCK2015CTN |
SCK2015STN |
SCK2515CTN |
SCK2515STN |
SCK3015CTN |
SCK3015STN |
SCK3520CTN |
SCK3520STN |
SCK4020CTN |
SCK4020STN |
SCK5020STN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 556.46 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 757.83 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 556.46 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 596.37 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 838.25 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 596.37 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 16 | 42 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 838.25 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 16 | 42 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 636.89 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 20 | 46 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 999.71 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 20 | 46 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 677.40 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 1,161.17 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 717.31 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 30 | 56 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 1,322.02 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 30 | 56 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 798.34 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 35 | 65 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 1,523.99 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 35 | 65 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 1,133.33 | IWT SET COLLAR SCK | 1 Piece(s) | 15 Day(s) | 10 | 40 | 70 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 1,886.81 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 2,370.57 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 50 | 85 | Stainless Steel | No Surface Treatment | Stainless Steel | NA |
Loading...
Fastening Method | Wedge | Specifications | D Cut | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | No |
How can we improve?
How can we improve?