(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Due to the separate structure, it can be tightened without damaging the shaft.
· Can be easily mounted and removed after shaft assembly.
· Can be mounted in places with a key since it has a structure that allows the key to be released.
Part Number |
---|
SCSS1515CK |
SCSS1515SK |
SCSS1615CK |
SCSS1615SK |
SCSS2015CK |
SCSS2015SK |
SCSS2515CK |
SCSS2515SK |
SCSS3015CK |
SCSS3015SK |
SCSS3515CK |
SCSS3515SK |
SCSS4018CK |
SCSS4018SK |
SCSS4518CK |
SCSS4518SK |
SCSS5022CK |
SCSS5022SK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Key width (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 616.93 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | 5.5 | Steel | Black oxide finish | ||
฿ 858.81 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Stainless Steel | No Surface Treatment | 5.5 | Stainless Steel | NA | ||
฿ 616.93 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 40 | Iron | Surface Treatment | 5.5 | Steel | Black oxide finish | ||
฿ 858.81 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 40 | Stainless Steel | No Surface Treatment | 5.5 | Stainless Steel | NA | ||
฿ 636.89 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 45 | Iron | Surface Treatment | 6.5 | Steel | Black oxide finish | ||
฿ 959.20 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 45 | Stainless Steel | No Surface Treatment | 6.5 | Stainless Steel | NA | ||
฿ 717.31 | SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Iron | Surface Treatment | 8.5 | Steel | Black oxide finish | ||
฿ 1,060.18 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Stainless Steel | No Surface Treatment | 8.5 | Stainless Steel | NA | ||
฿ 737.87 | SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 55 | Iron | Surface Treatment | 8.5 | Steel | Black oxide finish | ||
฿ 1,201.08 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 55 | Stainless Steel | No Surface Treatment | 8.5 | Stainless Steel | NA | ||
฿ 810.36 | SET COLLAR SCSS | 1 Piece(s) | Same day | 10 | 35 | 60 | Iron | Surface Treatment | 10.5 | Steel | Black oxide finish | ||
฿ 1,322.02 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 60 | Stainless Steel | No Surface Treatment | 10.5 | Stainless Steel | NA | ||
฿ 878.77 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Iron | Surface Treatment | 12.5 | Steel | Black oxide finish | ||
฿ 1,684.84 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Stainless Steel | No Surface Treatment | 12.5 | Stainless Steel | NA | ||
฿ 919.28 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 45 | 75 | Iron | Surface Treatment | 14.5 | Steel | Black oxide finish | ||
฿ 1,846.29 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 45 | 75 | Stainless Steel | No Surface Treatment | 14.5 | Stainless Steel | NA | ||
฿ 1,072.80 | SET COLLAR SCSS | 1 Piece(s) | Same day | 10 | 50 | 85 | Iron | Surface Treatment | 14.5 | Steel | Black oxide finish | ||
฿ 2,168.60 | IWT SET COLLAR SCSS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 85 | Stainless Steel | No Surface Treatment | 14.5 | Stainless Steel | NA |
Loading...
Fastening Method | Separate | Specifications | Key Relief Groove | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | No |
How can we improve?
How can we improve?