1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Slit Collar Inner Diameter Screw (Cylinder Use) (Part Number)

Standard Slit Collar Inner Diameter Screw (Cylinder Use)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 354.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The product can be used for the cylinder rod thread section.
· Knurled outer periphery enables easy installation.
· The slits allow tightening without damaging the thread.

Part Number
SCS08CA10C
SCS08CB10C
SCS10C10C
SCS12CA10C
SCS12CB10C
SCS14C10C
SCS16C10C
SCS18C11C
SCS20C12C
SCS22C13C
SCS26C14C
SCS27CA14C
SCS27CB14C
SCS30C15C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D Nominal of Internal Thread
(mm)

฿ 354.49

IWT SET COLLAR SCS 1 Piece(s) 5 Day(s) 1023M8XP1.0

฿ 354.49

IWT SET COLLAR SCS 1 Piece(s) 5 Day(s) 1023M8XP1.25

฿ 375.05

IWT SET COLLAR SCS 1 Piece(s) 5 Day(s) 1025M10XP1.25

฿ 388.73

IWT SET COLLAR SCS 1 Piece(s) 8 Day(s) 1027M12XP1.25

฿ 395.01

IWT SET COLLAR SCS 1 Piece(s) 5 Day(s) 1027M12XP1.5

฿ 395.01

IWT SET COLLAR SCS 1 Piece(s) 5 Day(s) 1029M14XP1.5

฿ 408.69

IWT SET COLLAR SCS 1 Piece(s) 8 Day(s) 1032M16XP1.5

฿ 449.20

IWT SET COLLAR SCS 1 Piece(s) 8 Day(s) 1034M18XP1.5

฿ 469.16

IWT SET COLLAR SCS 1 Piece(s) 8 Day(s) 1040M20XP1.5

฿ 489.72

IWT SET COLLAR SCS 1 Piece(s) 8 Day(s) 1042M22XP1.5

฿ 556.46

IWT SET COLLAR SCS 1 Piece(s) 5 Day(s) 1046M26XP1.5

฿ 700.00

IWT SET COLLAR SCS 1 Piece(s) 15 Day(s) 1047M27XP1.5

฿ 556.46

IWT SET COLLAR SCS 1 Piece(s) 5 Day(s) 1047M27XP2.0

฿ 616.93

IWT SET COLLAR SCS 1 Piece(s) 5 Day(s) 1052M30XP1.5

Loading...

  1. 1
 

Basic Information

Fastening Method Slit Specifications With side mounting hole / Threaded Bore Material Iron
Surface Treatment Applied or Not Surface Treatment Thickness Standard type Side Hole Machining 2-Hole
Material Steel Surface Treatment Black oxide finish