(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used for thread shaft (fine).
· Slit structure enables tightening without damaging the thread shaft.
Part Number |
---|
SCS06H09C |
SCS08H09C |
SCS10H09C |
SCS12H12C |
SCS15H14C |
SCS16H14C |
SCS20H15C |
SCS25H15C |
SCS30H15C |
SCS35H15C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Nominal of Internal Thread (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 287.75 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 6 | 20 | M6XP0.75 | ||
฿ 308.31 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 8 | 25 | M8XP0.75 | ||
฿ 301.14 | SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 25 | M10XP0.75 | ||
฿ 354.49 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 31 | M12XP1.0 | ||
฿ 408.69 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 38 | M15XP1.0 | ||
฿ 379.48 ฿ 215.20 | SET COLLAR SCS | 1 Piece(s) | Same day | 10 | 16 | 38 | M16XP1.0 | ||
฿ 469.16 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 20 | 44 | M20XP1.0 | ||
฿ 505.77 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | M25XP1.5 | ||
฿ 691.08 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 30 | 56 | M30XP1.5 | ||
฿ 757.83 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 60 | M35XP1.5 |
Loading...
Fastening Method | Slit | Specifications | Threaded Bore | Material | Iron |
---|---|---|---|---|---|
Surface Treatment Applied or Not | Surface Treatment | Thickness | Standard type | Side Hole Machining | No |
Material | Steel | Surface Treatment | Black oxide finish |
How can we improve?
How can we improve?