(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With the slit structure, the shaft can be tightened without being damaged.
· Brackets can be attached using the screw holes on the D-cut surface.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 408.69 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 8 | 30 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 429.25 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 8 | 30 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 616.93 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 30 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 429.25 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 35 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 455.48 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 738.49 ฿ 393.69 | SET COLLAR SCS | 1 Piece(s) | Same day | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 435.52 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 35 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 455.48 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 35 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 677.40 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 35 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 429.25 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 13 | 35 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 449.20 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 13 | 35 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 677.40 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 13 | 35 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 536.52 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 489.72 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 858.81 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 475.43 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 40 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 489.72 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 16 | 40 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 858.81 | IWT SET COLLAR SCS | 1 Piece(s) | 10 Day(s) | 10 | 16 | 40 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 469.16 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 17 | 40 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 515.95 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 17 | 40 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 858.81 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 17 | 40 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 489.72 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 18 | 45 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 535.90 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 18 | 45 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 919.28 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 18 | 45 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 489.72 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 20 | 45 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 535.90 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 45 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 919.28 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 45 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 576.42 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 596.37 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 596.37 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 55 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 636.89 | IWT SET COLLAR SCS | 1 Piece(s) | 10 Day(s) | 10 | 30 | 55 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,221.64 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 55 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 636.89 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 60 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 677.40 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 60 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,322.02 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 60 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 798.34 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 858.81 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 1,745.31 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 979.76 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 45 | 75 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 1,060.18 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 45 | 75 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 2,047.66 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 45 | 75 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 1,019.67 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 85 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 1,140.61 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 85 | Iron | Surface Treatment | Steel | Electroless Nickel Plating | ||
฿ 2,410.48 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 85 | Stainless Steel | No Surface Treatment | Stainless Steel | NA |
Loading...
Fastening Method | Slit | Specifications | D Cut | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | No |
How can we improve?
How can we improve?