(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Abundant variations you can only get from a top manufacturer.
Part Number |
---|
SCS1515CT |
SCS2015CT |
SCS2515CT |
SCS3015CT |
SCS3515CT |
SCS4018CT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D |
---|---|---|---|---|---|---|---|---|
฿ 429.25 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 40 | ||
฿ 455.48 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 45 | ||
฿ 535.90 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | ||
฿ 556.46 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 55 | ||
฿ 616.93 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 35 | 60 | ||
฿ 777.78 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 |
Loading...
Fastening Method | Slit | Specifications | D Cut | Material | Iron |
---|---|---|---|---|---|
Surface Treatment Applied or Not | Surface Treatment | Thickness | Standard type | Side Hole Machining | No |
Material | Steel | Surface Treatment | Black oxide finish |
How can we improve?
How can we improve?