(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used fastened to a shaft with a set screw.
· Can be mounted in places with a key since it has a structure that allows the key to be released.
· Brackets can be attached using the holes on the edges.
Part Number |
---|
SC0610CKP4 |
SC0810CKP4 |
SC1010CKP4 |
SC1212CKP4 |
SC1312CKP4 |
SC1512CKP4 |
SC1612CKP4 |
SC2012CKP4 |
SC2515CKP4 |
SC3015CKP4 |
SC3515CKP4 |
SC4020CKP4 |
SC5025CKP4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Key width (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 225.69 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 6 | 22 | 2.5 | ||
฿ 225.69 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 8 | 24 | 2.5 | ||
฿ 233.55 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 10 | 26 | 3.5 | ||
฿ 274.07 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 12 | 32 | 4.5 | ||
฿ 314.58 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 13 | 33 | 5.5 | ||
฿ 314.58 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 15 | 35 | 5.5 | ||
฿ 334.54 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 16 | 40 | 5.5 | ||
฿ 354.49 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 20 | 44 | 6.5 | ||
฿ 414.96 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | 8.5 | ||
฿ 455.48 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 30 | 55 | 8.5 | ||
฿ 642.15 | SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 35 | 60 | 10.5 | ||
฿ 737.87 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | 12.5 | ||
฿ 959.20 | IWT SET COLLAR SC | 1 Piece(s) | 5 Day(s) | 10 | 50 | 86 | 14.5 |
Loading...
Fastening Method | Set Screw | Specifications | With side mounting hole / Key Relief Groove | Material | Iron |
---|---|---|---|---|---|
Surface Treatment Applied or Not | Surface Treatment | Thickness | Standard type | Side Hole Machining | 4-Hole |
Material | Steel | Surface Treatment | Black oxide finish |
How can we improve?
How can we improve?