1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solenoid Pilot Operated Directional Control Valve K Series (Part Number)

Solenoid Pilot Operated Directional Control Valve K Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Delivers high pressures and large currents of 35MPa (350kgf/cm2) and 1100L/min.

 
Part Number
KSH-G04-2BB-20
KSH-G04-2CA-20
KSH-G04-4CA-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNeutral Position Positioning Rated Voltage Spool Panel Type Solenoid Type

฿ 100.00

DKY HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote PABT OpenAC200V(50/60Hz), AC220V(60Hz)[Spring Offset] Spring Offset Type(With SOL.b)Single

฿ 50,063.00

DKY HYDRAULIC SOLENOID VALVE 1 Piece(s) 40 Day(s) All port closeAC100V(50/60Hz), AC110V(60Hz)Springs Center TypeDouble

฿ 54,942.00

DKY HYDRAULIC SOLENOID VALVE 1 Piece(s) 40 Day(s) ABT ConnectionAC100V(50/60Hz), AC110V(60Hz)Springs Center TypeDouble

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Main Body Valve Type Solenoid controlled pilot operated valve Max. Operating Pressure 35MPa
Max. Flow(ℓ/min) 300 Pilot System Internal Hydraulic Oil Petroleum hydraulic oil
Drain Type External Parts Application Single Item Number of Mini-Hold Stations No
Connection Type 1/2B(15A)