1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Control Valve (Part Number)

Pressure Control Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A direct acting type pressure control valve that can be used as a sequence valve, unloader valve, counterbalance valve, or relief valve, by combining with internal or external pilots and drains.

 
Part Number
JQ-G06-2C-12
JQ-G06-2E-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Adjustment Range (Minimum)
(MPa)
Pressure Adjustment Range (Minimum) (Range)
(MPa)
Pressure Adjustment Range (Maximum)
(MPa)
Pressure Adjustment Range (Maximum) (Range)
(MPa)

฿ 100.00

DKY HYDRAULIC SEQUENCE VALVE 1 Piece(s) Quote 0.850.4~1.03.53.0~5.2

฿ 27,133.33

DKY HYDRAULIC SEQUENCE VALVE 1 Piece(s) Quote 3.52.0~3.5 / 3.0 or More1410.0~16.0

Loading...

  1. 1

Basic Information

Types Sequence Valve Max. Operating Pressure(MPa) 21 Maximum Pressure Used (Range)(MPa) 10~22 / 20 or More
Max. Flow(L /min) 120 Maximum Flow (Range)(L /min) 85~120 / 100~200 Nominal Diameter 3/4B(20A)
Connection Method Gasket mounting type Check Valve No