1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Mounted Plate Type Caster 500BPS/519BPS/500BPR Wheel Diameter 100-200mm (Part Number)

HMM CASTER

Flat Mounted Plate Type Caster 500BPS/519BPS/500BPR Wheel Diameter 100-200mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,607.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A caster made of ultra-thick welded materials that satisfies requirements for both durability and load resistance.
· Ideal for large machinery, carts for transporting heavy objects, etc., that require a high load capacity and stability.

 
Part Number
500BPR-CR200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

฿ 6,649.00

HMM CASTER 1 Piece(s) 27 Day(s) -Direct Mount Plate Fixed Type246485.01~750.00No500Rubber-125.5(133.5)62(85.5)159115200--Fixed TypeBPRCRCasting Wheel Rubber Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic Information

Fitting Material Steel Mounting Hole Type Slotted Holes Car width(mm) 50
Load Category Heavy Load Mounting Hole Diameter P(mm) 13 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish

Please check the type/dimensions/specifications of the part 500BPR-CR200 in the Flat Mounted Plate Type Caster 500BPS/519BPS/500BPR Wheel Diameter 100-200mm series.

Products with similar specification

Part Number
500BPR-CR100
500BPR-CR125
500BPR-CR150
500BPR-CU100
500BPR-CU125
500BPR-CU150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCaster Type Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

฿ 2,607.95

1 Piece(s) 5 Day(s) -Direct Mount Plate Fixed Type142320.01~485.00No400Rubber-80(88)76(64)114102100--Fixed TypeBPRCRCasting Wheel Rubber Winding Wheel with Radial Ball Bearings

฿ 3,421.63

1 Piece(s) 5 Day(s) -Direct Mount Plate Fixed Type164320.01~485.00No450Rubber-80(88)76(64)114102125--Fixed TypeBPRCRCasting Wheel Rubber Winding Wheel with Radial Ball Bearings

฿ 3,078.00

1 Piece(s) 10 Day(s) -Direct Mount Plate Fixed Type187485.01~750.00No500Rubber-80(88)76(64)114102150--Fixed TypeBPRCRCasting Wheel Rubber Winding Wheel with Radial Ball Bearings

฿ 3,334.50

1 Piece(s) 10 Day(s) -Direct Mount Plate Fixed Type142320.01~485.00No400UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)80(88)76(64)114102100--Fixed TypeBPRCUCasting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

฿ 4,014.78

1 Piece(s) 5 Day(s) -Direct Mount Plate Fixed Type164320.01~485.00No450UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)80(88)76(64)114102125--Fixed TypeBPRCUCasting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

฿ 4,567.46

1 Piece(s) 5 Day(s) -Direct Mount Plate Fixed Type187485.01~750.00No500UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)80(88)76(64)114102150--Fixed TypeBPRCUCasting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings