(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A caster made of ultra-thick welded materials that satisfies requirements for both durability and load resistance.
· Ideal for large machinery, carts for transporting heavy objects, etc., that require a high load capacity and stability.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,607.95 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | Direct Mount Plate Fixed Type | 142 | 320.01~485.00 | No | 400 | Rubber | - | 80(88) | 76(64) | 114 | 102 | 100 | - | - | Fixed Type | BPR | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 3,421.63 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | Direct Mount Plate Fixed Type | 164 | 320.01~485.00 | No | 450 | Rubber | - | 80(88) | 76(64) | 114 | 102 | 125 | - | - | Fixed Type | BPR | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 3,078.00 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | Direct Mount Plate Fixed Type | 187 | 485.01~750.00 | No | 500 | Rubber | - | 80(88) | 76(64) | 114 | 102 | 150 | - | - | Fixed Type | BPR | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 6,649.00 | HMM CASTER | 1 Piece(s) | 27 Day(s) | - | Direct Mount Plate Fixed Type | 246 | 485.01~750.00 | No | 500 | Rubber | - | 125.5(133.5) | 62(85.5) | 159 | 115 | 200 | - | - | Fixed Type | BPR | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 3,334.50 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | Direct Mount Plate Fixed Type | 142 | 320.01~485.00 | No | 400 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 80(88) | 76(64) | 114 | 102 | 100 | - | - | Fixed Type | BPR | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 4,014.78 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | Direct Mount Plate Fixed Type | 164 | 320.01~485.00 | No | 450 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 80(88) | 76(64) | 114 | 102 | 125 | - | - | Fixed Type | BPR | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 4,567.46 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | Direct Mount Plate Fixed Type | 187 | 485.01~750.00 | No | 500 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 80(88) | 76(64) | 114 | 102 | 150 | - | - | Fixed Type | BPR | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 5,685.00 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | Direct Mount Plate Fixed Type | 246 | 485.01~750.00 | No | 500 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125.5(133.5) | 62(85.5) | 159 | 115 | 200 | - | - | Fixed Type | BPR | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 3,118.37 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | Swiveling Direct Mount Plate | 142 | 320.01~485.00 | No | 400 | Rubber | - | 80(88) | 76(64) | 114 | 102 | 100 | 95 | 40.0 | Swiveling | BPS | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 3,802.54 | HMM CASTER | 1 Piece(s) | 12 Day(s) | - | Swiveling Direct Mount Plate | 164 | 320.01~485.00 | No | 450 | Rubber | - | 80(88) | 76(64) | 114 | 102 | 125 | 112 | 45.0 | Swiveling | BPS | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 4,224.20 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | Swiveling Direct Mount Plate | 187 | 485.01~750.00 | No | 500 | Rubber | - | 80(88) | 76(64) | 114 | 102 | 150 | 118 | 38 | Swiveling | BPS | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 3,967.00 | HMM CASTER | 1 Piece(s) | Quote | - | Swiveling Direct Mount Plate | 246 | 485.01~750.00 | No | 500 | Rubber | - | 125.5(133.5) | 62(85.5) | 159 | 115 | 200 | 163 | 58.0 | Swiveling | BPS | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 3,916.67 | HMM CASTER | 1 Piece(s) | 21 Day(s) | - | Swiveling Direct Mount Plate | 142 | 320.01~485.00 | No | 400 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 80(88) | 76(64) | 114 | 102 | 100 | 95 | 40.0 | Swiveling | BPS | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 4,531.42 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | Swiveling Direct Mount Plate | 164 | 320.01~485.00 | No | 450 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 80(88) | 76(64) | 114 | 102 | 125 | 112 | 45.0 | Swiveling | BPS | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 5,081.47 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | Swiveling Direct Mount Plate | 187 | 485.01~750.00 | No | 500 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 80(88) | 76(64) | 114 | 102 | 150 | 118 | 38 | Swiveling | BPS | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 6,508.58 | HMM CASTER | 1 Piece(s) | 13 Day(s) | - | Swiveling Direct Mount Plate | 246 | 485.01~750.00 | No | 500 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125.5(133.5) | 62(85.5) | 159 | 115 | 200 | 163 | 58.0 | Swiveling | BPS | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 3,167.62 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | Swiveling Direct Mount Plate | 142 | 320.01~485.00 | With Rotation Stopper | 400 | Rubber | - | 80(88) | 76(64) | 114 | 102 | 100 | 112 | 40.0 | Swiveling | BPS | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 3,802.54 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | Swiveling Direct Mount Plate | 164 | 320.01~485.00 | With Rotation Stopper | 450 | Rubber | - | 80(88) | 76(64) | 114 | 102 | 125 | 115 | 45.0 | Swiveling | BPS | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 3,865.00 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 10 | Swiveling Direct Mount Plate | 187 | 485.01~750.00 | With Rotation Stopper | 500 | Rubber | - | 80(88) | 76(64) | 114 | 102 | 150 | 118 | 38 | Swiveling | BPS | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 6,600.00 | HMM CASTER | 1 Piece(s) | 20 Day(s) | - | Swiveling Direct Mount Plate | 246 | 485.01~750.00 | With Rotation Stopper | 500 | Rubber | - | 125.5(133.5) | 62(85.5) | 159 | 115 | 200 | 163 | 58.0 | Swiveling | BPS | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 4,192.95 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | Swiveling Direct Mount Plate | 142 | 320.01~485.00 | With Rotation Stopper | 400 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 80(88) | 76(64) | 114 | 102 | 100 | 112 | 40.0 | Swiveling | BPS | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 4,817.79 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | Swiveling Direct Mount Plate | 164 | 320.01~485.00 | With Rotation Stopper | 450 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 80(88) | 76(64) | 114 | 102 | 125 | 115 | 45.0 | Swiveling | BPS | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 5,518.46 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | Swiveling Direct Mount Plate | 187 | 485.01~750.00 | With Rotation Stopper | 500 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 80(88) | 76(64) | 114 | 102 | 150 | 118 | 38 | Swiveling | BPS | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 6,957.15 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | Swiveling Direct Mount Plate | 246 | 485.01~750.00 | With Rotation Stopper | 500 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125.5(133.5) | 62(85.5) | 159 | 115 | 200 | 163 | 58.0 | Swiveling | BPS | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings |
Loading...
Fitting Material | Steel | Mounting Hole Type | Slotted Holes | Car width(mm) | 50 |
---|---|---|---|---|---|
Load Category | Heavy Load | Mounting Hole Diameter P(mm) | 13 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
How can we improve?
How can we improve?