(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A caster made of ultra-thick welded materials that satisfies requirements for both durability and load resistance.
· Ideal for large machinery, carts for transporting heavy objects, etc., that require a high load capacity and stability.
Part Number |
---|
500BPR-CR150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,078.00 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | Direct Mount Plate Fixed Type | 187 | 485.01~750.00 | No | 500 | Rubber | - | 80(88) | 76(64) | 114 | 102 | 150 | - | - | Fixed Type | BPR | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings |
Loading...
Fitting Material | Steel | Mounting Hole Type | Slotted Holes | Car width(mm) | 50 |
---|---|---|---|---|---|
Load Category | Heavy Load | Mounting Hole Diameter P(mm) | 13 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
Please check the type/dimensions/specifications of the part 500BPR-CR150 in the Flat Mounted Plate Type Caster 500BPS/519BPS/500BPR Wheel Diameter 100-200mm series.
Part Number |
---|
500BPR-CR100 |
500BPR-CR125 |
500BPR-CR200 |
500BPR-CU100 |
500BPR-CU125 |
500BPR-CU150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,607.95 | 1 Piece(s) | 5 Day(s) | - | Direct Mount Plate Fixed Type | 142 | 320.01~485.00 | No | 400 | Rubber | - | 80(88) | 76(64) | 114 | 102 | 100 | - | - | Fixed Type | BPR | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 3,421.63 | 1 Piece(s) | 5 Day(s) | - | Direct Mount Plate Fixed Type | 164 | 320.01~485.00 | No | 450 | Rubber | - | 80(88) | 76(64) | 114 | 102 | 125 | - | - | Fixed Type | BPR | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 6,649.00 | 1 Piece(s) | 27 Day(s) | - | Direct Mount Plate Fixed Type | 246 | 485.01~750.00 | No | 500 | Rubber | - | 125.5(133.5) | 62(85.5) | 159 | 115 | 200 | - | - | Fixed Type | BPR | CR | Casting Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 3,334.50 | 1 Piece(s) | 10 Day(s) | - | Direct Mount Plate Fixed Type | 142 | 320.01~485.00 | No | 400 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 80(88) | 76(64) | 114 | 102 | 100 | - | - | Fixed Type | BPR | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 4,014.78 | 1 Piece(s) | 5 Day(s) | - | Direct Mount Plate Fixed Type | 164 | 320.01~485.00 | No | 450 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 80(88) | 76(64) | 114 | 102 | 125 | - | - | Fixed Type | BPR | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 4,567.46 | 1 Piece(s) | 5 Day(s) | - | Direct Mount Plate Fixed Type | 187 | 485.01~750.00 | No | 500 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 80(88) | 76(64) | 114 | 102 | 150 | - | - | Fixed Type | BPR | CU | Casting Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings |
How can we improve?
How can we improve?