1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Mounted Plate Type Caster 540S/545S/540SR Wheel Diameter 50-75mm (Part Number)

Flat Mounted Plate Type Caster 540S/545S/540SR Wheel Diameter 50-75mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,008.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A low floor type caster for heavy loads that features a low mounting height and satisfies the required load capacity.
· Ideal for transporting heavy items that require stability, such as large machinery.
· The product has a compact design with a low mounting height, as well as excellent durability against heavy loads (allowable load is 300daN) and smooth wheel rotation.
· Since special nylon is used for the wheel, distortion does not remain even when fixed for long periods of time under heavy loads.

 
Part Number
540S-BAU50
540S-BAU65
540S-BAU75
540S-NRB50
540S-NRB65
540S-NRB75
540S-PB50
540S-PB65
540S-PB75
540SR-BAU50
540SR-BAU65
540SR-BAU75
540SR-NRB50
540SR-NRB65
540SR-NRB75
540SR-PB50
540SR-PB65
540SR-PB75
545S-BAU50
545S-BAU65
545S-BAU75
545S-NRB50
545S-NRB65
545S-NRB75
545S-PB50
545S-PB65
545S-PB75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H or H1 and H2
(mm)
Stopper (Detail) Wheel Material Wheel Characteristics Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Swiveling/Fixed Ordering Code Part Number Variety of Vehicles Wheel configuration

฿ 1,917.00

HMM CASTER 1 Piece(s) 2 Day(s) 10Swiveling Direct Mount Plate79NoUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)8250404820.0--Swiveling-SBAUAluminum Wheel Thermosetting Urethane Foam Winding Wheel With Double Row Ball Bearings

฿ 2,266.58

HMM CASTER 1 Piece(s) 5 Day(s) -Swiveling Direct Mount Plate90NoUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)8265405822.0--Swiveling-SBAUAluminum Wheel Thermosetting Urethane Foam Winding Wheel With Radial Ball Bearings

฿ 2,529.00

HMM CASTER 1 Piece(s) Same day -Swiveling Direct Mount Plate100NoUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)8275406323.0--Swiveling-SBAUAluminum Wheel Thermosetting Urethane Foam Winding Wheel With Radial Ball Bearings

฿ 1,353.70

HMM CASTER 1 Piece(s) 5 Day(s) -Swiveling Direct Mount Plate79No[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)8250384820.0--Swiveling-SNRBNylon Integral Wheel with Ball Bearings

฿ 1,547.12

HMM CASTER 1 Piece(s) 3 Day(s) -Swiveling Direct Mount Plate90No[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)8265405822.0--Swiveling-SNRBNylon Integral Wheel with Ball Bearings

฿ 1,483.33

HMM CASTER 1 Piece(s) 12 Day(s) -Swiveling Direct Mount Plate100No[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)8275406323.0--Swiveling-SNRBNylon Integral Wheel with Ball Bearings

฿ 1,764.87

HMM CASTER 1 Piece(s) 13 Day(s) -Swiveling Direct Mount Plate79NoPhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)825043.54820.0--Swiveling-SPBPhenol Integrated Wheel Roller Bearings Built-In

฿ 2,153.23

HMM CASTER 1 Piece(s) 15 Day(s) -Swiveling Direct Mount Plate90NoPhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)8265405822.0--Swiveling-SPBPhenol Integrated Wheel Roller Bearings Built-In

฿ 2,365.46

HMM CASTER 1 Piece(s) 13 Day(s) -Swiveling Direct Mount Plate100NoPhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)8275406323.0--Swiveling-SPBPhenol Integrated Wheel Roller Bearings Built-In

฿ 1,667.00

HMM CASTER 1 Piece(s) 2 Day(s) 10Direct Mount Plate Fixed Type79NoUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)89.55040----Fixed Type-SRBAUAluminum Wheel Thermosetting Urethane Foam Winding Wheel With Double Row Ball Bearings

฿ 1,986.65

HMM CASTER 1 Piece(s) 5 Day(s) -Direct Mount Plate Fixed Type90NoUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)89.56540----Fixed Type-SRBAUAluminum Wheel Thermosetting Urethane Foam Winding Wheel With Radial Ball Bearings

฿ 2,420.00

HMM CASTER 1 Piece(s) 14 Day(s) -Direct Mount Plate Fixed Type100NoUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)89.57540----Fixed Type-SRBAUAluminum Wheel Thermosetting Urethane Foam Winding Wheel With Radial Ball Bearings

฿ 1,008.89

HMM CASTER 1 Piece(s) 5 Day(s) -Direct Mount Plate Fixed Type79No[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)89.55038----Fixed Type-SRNRBNylon Integral Wheel with Ball Bearings

฿ 1,220.32

HMM CASTER 1 Piece(s) 3 Day(s) -Direct Mount Plate Fixed Type90No[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)89.56540----Fixed Type-SRNRBNylon Integral Wheel with Ball Bearings

฿ 1,383.85

HMM CASTER 1 Piece(s) 3 Day(s) -Direct Mount Plate Fixed Type100No[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)89.57540----Fixed Type-SRNRBNylon Integral Wheel with Ball Bearings

฿ 1,471.43

HMM CASTER 1 Piece(s) 13 Day(s) -Direct Mount Plate Fixed Type79NoPhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)89.55043.5----Fixed Type-SRPBPhenol Integrated Wheel Roller Bearings Built-In

฿ 1,852.53

HMM CASTER 1 Piece(s) 13 Day(s) -Direct Mount Plate Fixed Type90NoPhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)89.56540----Fixed Type-SRPBPhenol Integrated Wheel Roller Bearings Built-In

฿ 2,063.66

HMM CASTER 1 Piece(s) 13 Day(s) -Direct Mount Plate Fixed Type100NoPhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)89.57540----Fixed Type-SRPBPhenol Integrated Wheel Roller Bearings Built-In

฿ 2,532.70

HMM CASTER 1 Piece(s) 5 Day(s) -Swiveling Direct Mount Plate79With Rotation StopperUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)8250408820.08718Swiveling-SBAUAluminum Wheel Thermosetting Urethane Foam Winding Wheel With Double Row Ball Bearings

฿ 2,812.77

HMM CASTER 1 Piece(s) 5 Day(s) -Swiveling Direct Mount Plate90With Rotation StopperUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)8265408722.08516Swiveling-SBAUAluminum Wheel Thermosetting Urethane Foam Winding Wheel With Radial Ball Bearings

฿ 2,913.66

HMM CASTER 1 Piece(s) 5 Day(s) -Swiveling Direct Mount Plate100With Rotation StopperUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)8275408823.08619Swiveling-SBAUAluminum Wheel Thermosetting Urethane Foam Winding Wheel With Radial Ball Bearings

฿ 1,897.78

HMM CASTER 1 Piece(s) 5 Day(s) -Swiveling Direct Mount Plate79With Rotation Stopper[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)8250388820.08718Swiveling-SNRBNylon Integral Wheel with Ball Bearings

฿ 2,164.59

HMM CASTER 1 Piece(s) 5 Day(s) -Swiveling Direct Mount Plate90With Rotation Stopper[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)8265408722.08516Swiveling-SNRBNylon Integral Wheel with Ball Bearings

฿ 2,265.70

HMM CASTER 1 Piece(s) 5 Day(s) -Swiveling Direct Mount Plate100With Rotation Stopper[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)8275408823.08619Swiveling242-1551SNRBNylon Integral Wheel with Ball Bearings

฿ 2,189.53

HMM CASTER 1 Piece(s) 13 Day(s) -Swiveling Direct Mount Plate79With Rotation StopperPhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)825043.58820.08718Swiveling-SPBPhenol Integrated Wheel Roller Bearings Built-In

฿ 2,687.19

HMM CASTER 1 Piece(s) 13 Day(s) -Swiveling Direct Mount Plate90With Rotation StopperPhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)8265408722.08516Swiveling-SPBPhenol Integrated Wheel Roller Bearings Built-In

฿ 2,900.94

HMM CASTER 1 Piece(s) 13 Day(s) -Swiveling Direct Mount Plate100With Rotation StopperPhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)8275408823.08619Swiveling-SPBPhenol Integrated Wheel Roller Bearings Built-In

Loading...

  1. 1

Basic Information

Properties Low Floor Heavy Load Load Range(daN) 220.01~320.00 Allowable Load 1 piece(daN) 300
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction (X)(mm) 63
Mounting Hole Pitch Transverse Direction (Y)(mm) 63 Mounting Seat A (Plate Length)(mm) 82 Load Category Heavy Load
Mounting Hole Diameter P(mm) 8.8 (Metal Fitting/Main Body) Processing - Finish Black Zinc Plating Finish