(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A low floor type caster for heavy loads that features a low mounting height and satisfies the required load capacity.
· Ideal for transporting heavy items that require stability, such as large machinery.
· The product has a compact design with a low mounting height, as well as excellent durability against heavy loads (allowable load is 300daN) and smooth wheel rotation.
· Since special nylon is used for the wheel, distortion does not remain even when fixed for long periods of time under heavy loads.
Part Number |
---|
545S-PB75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H or H1 and H2 (mm) | Stopper (Detail) | Wheel Material | Wheel Characteristics | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | V (mm) | K (mm) | Swiveling/Fixed | Ordering Code | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,900.94 | HMM CASTER | 1 Piece(s) | 13 Day(s) | - | Swiveling Direct Mount Plate | 100 | With Rotation Stopper | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 82 | 75 | 40 | 88 | 23.0 | 86 | 19 | Swiveling | - | S | PB | Phenol Integrated Wheel Roller Bearings Built-In |
Loading...
Properties | Low Floor Heavy Load | Load Range(daN) | 220.01~320.00 | Allowable Load 1 piece(daN) | 300 |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round hole | Mounting Hole Pitch Longitudinal direction (X)(mm) | 63 |
Mounting Hole Pitch Transverse Direction (Y)(mm) | 63 | Mounting Seat A (Plate Length)(mm) | 82 | Load Category | Heavy Load |
Mounting Hole Diameter P(mm) | 8.8 | (Metal Fitting/Main Body) Processing - Finish | Black Zinc Plating Finish |
How can we improve?
How can we improve?