1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Mounted Plate Type Caster 400SR/400SRP Wheel Diameter 100-150mm (Part Number)

HMM CASTER

Flat Mounted Plate Type Caster 400SR/400SRP Wheel Diameter 100-150mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 641.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description



[Features]
· A high quality fixed type caster that can be used together with swivel type casters 400S/419S.
· Widely used for the transport of large machines and heavy objects.

 
Part Number
400SRP-MCB100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Part Number Variety of Vehicles Wheel configuration

฿ 2,291.01

HMM CASTER 1 Piece(s) 10 Day(s) -14080.01~140.00120[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)Slotted Holes70(80)70(80)10810810033SRPMCBMC Nylon Integral Wheel With Radial Ball Bearing

Loading...

  1. 1

Basic Information

Caster Type Direct Mount Plate Fixed Type Stopper (Detail) No Fitting Material Steel
Load Category Medium Load Mounting Hole Diameter P(mm) 11 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish
Swiveling/Fixed Fixed Type