(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A high quality fixed type caster that can be used together with swivel type casters 400S/419S.
· Widely used for the transport of large machines and heavy objects.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Car width (mm) | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,107.50 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | Cast Metal | Heat resistant / Cold Resistance | Round hole | 80 | 45 | 110 | 78 | 100 | 30 | SR | C | Integrated Casting Wheel with Resin Bushing | ||
฿ 1,581.94 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | Cast Metal | Heat resistant / Cold Resistance | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 125 | 33 | SR | C | Integrated Casting Wheel with Resin Bushing | ||
฿ 1,997.42 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | Cast Metal | Heat resistant / Cold Resistance | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 150 | 35 | SR | C | Integrated Casting Wheel with Resin Bushing | ||
฿ 1,262.86 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | Rubber | - | Round hole | 80 | 45 | 110 | 78 | 100 | 32 | SR | CHR | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 1,771.22 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | Rubber | - | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 125 | 38 | SR | CHR | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 2,052.59 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | Rubber | - | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 150 | 40 | SR | CHR | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 2,042.44 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Round hole | 80 | 45 | 110 | 78 | 100 | 33 | SR | MCB | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 3,091.64 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 125 | 43 | SR | MCB | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 3,649.59 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 150 | 43 | SR | MCB | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 664.13 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Round hole | 80 | 45 | 110 | 78 | 100 | 32 | SR | N | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,289.42 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 125 | 35 | SR | N | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,496.55 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 150 | 35 | SR | N | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,024.80 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Round hole | 80 | 45 | 110 | 78 | 100 | 29 | SR | NRB | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,444.50 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 125 | 35 | SR | NRB | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,666.59 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 150 | 35 | SR | NRB | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,253.73 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Round hole | 80 | 45 | 110 | 78 | 100 | 32 | SR | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 2,367.40 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 125 | 38 | SR | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 3,130.21 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 150 | 42 | SR | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 641.67 | HMM CASTER | 1 Piece(s) | 21 Day(s) | 10 | 140 | 80.01~140.00 | 120 | Rubber | - | Round hole | 80 | 45 | 110 | 78 | 100 | 32 | SR | R | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,023.87 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | 174 | 140.01~220.00 | 150 | Rubber | - | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 125 | 38 | SR | R | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,175.48 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | 199 | 140.01~220.00 | 160 | Rubber | - | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 150 | 40 | SR | R | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 779.35 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | 140 | 80.01~140.00 | 120 | Rubber | - | Round hole | 80 | 45 | 110 | 78 | 100 | 32 | SR | RB | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,165.81 | HMM CASTER | 1 Piece(s) | 12 Day(s) | - | 174 | 140.01~220.00 | 150 | Rubber | - | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 125 | 38 | SR | RB | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,283.23 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | Rubber | - | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 150 | 40 | SR | RB | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,100.00 | HMM CASTER | 1 Piece(s) | 21 Day(s) | 10 | 140 | 80.01~140.00 | 100 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Round hole | 80 | 45 | 110 | 78 | 100 | 32 | SR | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 1,799.62 | HMM CASTER | 1 Piece(s) | 5 Day(s) | - | 174 | 80.01~140.00 | 130 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 125 | 38 | SR | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 2,192.80 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 80.01~140.00 | 140 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 150 | 38 | SR | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 1,372.70 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Round hole | 80 | 45 | 110 | 78 | 100 | 32 | SR | URB | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 2,136.40 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 125 | 38 | SR | URB | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 2,406.93 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 150 | 40 | SR | URB | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 740.41 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | Rubber | - | Round hole | 80 | 45 | 110 | 78 | 100 | 34 | SR | WR | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 1,134.11 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | Rubber | - | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 125 | 40 | SR | WR | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 1,312.99 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | Rubber | - | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 150 | 40 | SR | WR | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 883.81 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | Rubber | - | Round hole | 80 | 45 | 110 | 78 | 100 | 34 | SR | WRB | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings | ||
฿ 1,279.21 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | Rubber | - | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 125 | 40 | SR | WRB | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings | ||
฿ 1,459.01 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | Rubber | - | Slotted Holes | 100(112) | 56(50) | 140 | 94 | 150 | 40 | SR | WRB | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings | ||
฿ 1,344.04 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | Cast Metal | Heat resistant / Cold Resistance | Slotted Holes | 70(80) | 70(80) | 108 | 108 | 100 | 30 | SRP | C | Integrated Casting Wheel with Resin Bushing | ||
฿ 1,800.93 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | Cast Metal | Heat resistant / Cold Resistance | Slotted Holes | 80(90) | 80(90) | 120 | 120 | 125 | 33 | SRP | C | Integrated Casting Wheel with Resin Bushing | ||
฿ 2,275.25 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | Cast Metal | Heat resistant / Cold Resistance | Slotted Holes | 90(100) | 90(100) | 130 | 130 | 150 | 35 | SRP | C | Integrated Casting Wheel with Resin Bushing | ||
฿ 1,528.17 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | Rubber | - | Slotted Holes | 70(80) | 70(80) | 108 | 108 | 100 | 32 | SRP | CHR | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 1,805.16 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | Rubber | - | Slotted Holes | 80(90) | 80(90) | 120 | 120 | 125 | 38 | SRP | CHR | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 2,314.90 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | Rubber | - | Slotted Holes | 90(100) | 90(100) | 130 | 130 | 150 | 40 | SRP | CHR | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 2,291.01 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 70(80) | 70(80) | 108 | 108 | 100 | 33 | SRP | MCB | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 3,294.53 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 80(90) | 80(90) | 120 | 120 | 125 | 43 | SRP | MCB | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 3,909.03 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 90(100) | 90(100) | 130 | 130 | 150 | 43 | SRP | MCB | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 989.21 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 70(80) | 70(80) | 108 | 108 | 100 | 32 | SRP | N | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,517.70 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 80(90) | 80(90) | 120 | 120 | 125 | 35 | SRP | N | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,768.54 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 90(100) | 90(100) | 130 | 130 | 150 | 35 | SRP | N | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,287.88 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 70(80) | 70(80) | 108 | 108 | 100 | 29 | SRP | NRB | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,652.22 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 80(90) | 80(90) | 120 | 120 | 125 | 35 | SRP | NRB | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,933.73 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 90(100) | 90(100) | 130 | 130 | 150 | 35 | SRP | NRB | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,391.61 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 70(80) | 70(80) | 108 | 108 | 100 | 32 | SRP | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 2,448.68 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 80(90) | 80(90) | 120 | 120 | 125 | 38 | SRP | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 3,263.45 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | Slotted Holes | 90(100) | 90(100) | 130 | 130 | 150 | 42 | SRP | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 933.33 | HMM CASTER | 1 Piece(s) | Quote | - | 140 | 80.01~140.00 | 120 | Rubber | - | Slotted Holes | 70(80) | 70(80) | 108 | 108 | 100 | 32 | SRP | R | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,360.00 | HMM CASTER | 1 Piece(s) | 15 Day(s) | - | 174 | 140.01~220.00 | 150 | Rubber | - | Slotted Holes | 80(90) | 80(90) | 120 | 120 | 125 | 38 | SRP | R | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,571.43 | HMM CASTER | 1 Piece(s) | 7 Day(s) | - | 199 | 140.01~220.00 | 160 | Rubber | - | Slotted Holes | 90(100) | 90(100) | 130 | 130 | 150 | 40 | SRP | R | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,160.64 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | Rubber | - | Slotted Holes | 70(80) | 70(80) | 108 | 108 | 100 | 32 | SRP | RB | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,535.88 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | Rubber | - | Slotted Holes | 80(90) | 80(90) | 120 | 120 | 125 | 38 | SRP | RB | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,762.54 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | Rubber | - | Slotted Holes | 90(100) | 90(100) | 130 | 130 | 150 | 40 | SRP | RB | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,464.91 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 100 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Slotted Holes | 70(80) | 70(80) | 108 | 108 | 100 | 32 | SRP | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 2,008.55 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 80.01~140.00 | 130 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Slotted Holes | 80(90) | 80(90) | 120 | 120 | 125 | 38 | SRP | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 2,464.34 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 80.01~140.00 | 140 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Slotted Holes | 90(100) | 90(100) | 130 | 130 | 150 | 38 | SRP | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 1,633.36 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Slotted Holes | 70(80) | 70(80) | 108 | 108 | 100 | 32 | SRP | URB | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 2,351.38 | HMM CASTER | 1 Piece(s) | 14 Day(s) | - | 174 | 140.01~220.00 | 150 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Slotted Holes | 80(90) | 80(90) | 120 | 120 | 125 | 38 | SRP | URB | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 2,683.15 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Slotted Holes | 90(100) | 90(100) | 130 | 130 | 150 | 40 | SRP | URB | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 1,036.83 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | Rubber | - | Slotted Holes | 70(80) | 70(80) | 108 | 108 | 100 | 34 | SRP | WR | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 1,225.16 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | Rubber | - | Slotted Holes | 80(90) | 80(90) | 120 | 120 | 125 | 40 | SRP | WR | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 1,421.94 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | Rubber | - | Slotted Holes | 90(100) | 90(100) | 130 | 130 | 150 | 40 | SRP | WR | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 1,163.18 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 140 | 80.01~140.00 | 120 | Rubber | - | Slotted Holes | 70(80) | 70(80) | 108 | 108 | 100 | 34 | SRP | WRB | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings | ||
฿ 1,366.45 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 174 | 140.01~220.00 | 150 | Rubber | - | Slotted Holes | 80(90) | 80(90) | 120 | 120 | 125 | 40 | SRP | WRB | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings | ||
฿ 1,725.35 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 199 | 140.01~220.00 | 160 | Rubber | - | Slotted Holes | 90(100) | 90(100) | 130 | 130 | 150 | 40 | SRP | WRB | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings |
Loading...
Caster Type | Direct Mount Plate Fixed Type | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
Swiveling/Fixed | Fixed Type |
How can we improve?
How can we improve?