(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A standard, large caster that has high load resistance and that turns smoothly.
· The product is widely used at factories, offices, etc., has robustness and stability, and is ideal for transporting heavy objects.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Electrical Conductivity | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,468.02 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 120 | Cast Metal | Heat resistant / Cold Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 30 | 91 | 35 | C | No | Integrated Casting Wheel with Resin Bushing | ||
฿ 2,012.70 | HMM CASTER | 1 Piece(s) | 13 Day(s) | 168 | 140.01~220.00 | With Rotation Stopper | 150 | Cast Metal | Heat resistant / Cold Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 33 | 104 | 38 | C | No | Integrated Casting Wheel with Resin Bushing | ||
฿ 2,389.03 | HMM CASTER | 1 Piece(s) | 12 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 160 | Cast Metal | Heat resistant / Cold Resistance | 75(80) | 75(80) | 102 | 102 | 150 | 35 | 118 | 41 | C | No | Integrated Casting Wheel with Resin Bushing | ||
฿ 1,649.59 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 120 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 91 | 35 | CHR | No | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 2,181.84 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | With Rotation Stopper | 150 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 104 | 38 | CHR | No | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 2,467.39 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 160 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 118 | 41 | CHR | No | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 2,413.96 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 120 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 68(71) | 68(71) | 90 | 90 | 100 | 33 | 91 | 35 | MCB | No | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 3,496.99 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | With Rotation Stopper | 150 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 102 | 102 | 125 | 43 | 104 | 38 | MCB | No | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 4,057.15 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 160 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 102 | 102 | 150 | 43 | 118 | 41 | MCB | No | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 1,026.04 | HMM CASTER | 1 Piece(s) | 3 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 91 | 35 | N | No | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,503.19 | HMM CASTER | 1 Piece(s) | 9 Day(s) | 168 | 140.01~220.00 | With Rotation Stopper | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 102 | 102 | 125 | 35 | 104 | 38 | N | No | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,740.62 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 102 | 102 | 150 | 35 | 118 | 41 | N | No | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,457.18 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 68(71) | 68(71) | 90 | 90 | 100 | 29 | 91 | 35 | NRB | No | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,861.33 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | With Rotation Stopper | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 102 | 102 | 125 | 35 | 104 | 38 | NRB | No | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 2,087.29 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 102 | 102 | 150 | 35 | 118 | 41 | NRB | No | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,588.58 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 120 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 91 | 35 | PH | No | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 2,783.47 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | With Rotation Stopper | 150 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 104 | 38 | PH | No | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 3,581.15 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 160 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 102 | 102 | 150 | 42 | 118 | 41 | PH | No | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 883.00 | HMM CASTER | 1 Piece(s) | 12 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 120 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 91 | 35 | R | No | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,383.85 | HMM CASTER | 1 Piece(s) | 3 Day(s) | 168 | 140.01~220.00 | With Rotation Stopper | 150 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 104 | 38 | R | No | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,513.00 | HMM CASTER | 1 Piece(s) | 16 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 160 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 118 | 41 | R | No | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,251.43 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 120 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 91 | 35 | RB | No | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,725.72 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | With Rotation Stopper | 150 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 104 | 38 | RB | No | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,886.35 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 160 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 118 | 41 | RB | No | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 2,028.80 | CASTER | 1 Piece(s) | 19 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 160 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 118 | 41 | RB | Presence | Iron Plate Wheel Conductive Urethane Wheel with Roller Bearings | ||
฿ 1,554.00 | HMM CASTER | 1 Piece(s) | 2 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 100 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 91 | 35 | UB | No | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 1,982.50 | HMM CASTER | 1 Piece(s) | 3 Day(s) | 168 | 80.01~140.00 | With Rotation Stopper | 130 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 104 | 38 | UB | No | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 2,475.00 | HMM CASTER | 1 Piece(s) | 21 Day(s) | 190 | 80.01~140.00 | With Rotation Stopper | 140 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75(80) | 75(80) | 102 | 102 | 150 | 38 | 118 | 41 | UB | No | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 1,632.26 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 120 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 91 | 35 | URB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 2,398.06 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | With Rotation Stopper | 150 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 104 | 38 | URB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 2,573.55 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 160 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 118 | 41 | URB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 1,189.85 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 120 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 34 | 91 | 35 | WR | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 1,601.91 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | With Rotation Stopper | 150 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 125 | 40 | 104 | 38 | WR | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 1,808.26 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 160 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 118 | 41 | WR | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 1,326.63 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | With Rotation Stopper | 120 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 34 | 91 | 35 | WRB | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings | ||
฿ 1,822.71 | HMM CASTER | 1 Piece(s) | 14 Day(s) | 168 | 140.01~220.00 | With Rotation Stopper | 150 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 125 | 40 | 104 | 38 | WRB | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings | ||
฿ 2,006.11 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 160 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 118 | 41 | WRB | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings | ||
฿ 1,255.77 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 132 | 80.01~140.00 | No | 120 | Cast Metal | Heat resistant / Cold Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 30 | 86 | 35 | C | No | Integrated Casting Wheel with Resin Bushing | ||
฿ 1,766.45 | HMM CASTER | 1 Piece(s) | 7 Day(s) | 168 | 140.01~220.00 | No | 150 | Cast Metal | Heat resistant / Cold Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 33 | 102 | 38 | C | No | Integrated Casting Wheel with Resin Bushing | ||
฿ 2,102.58 | HMM CASTER | 1 Piece(s) | 12 Day(s) | 190 | 140.01~220.00 | No | 160 | Cast Metal | Heat resistant / Cold Resistance | 75(80) | 75(80) | 102 | 102 | 150 | 35 | 118 | 41 | C | No | Integrated Casting Wheel with Resin Bushing | ||
฿ 1,427.94 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | No | 120 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 86 | 35 | CHR | No | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 1,856.84 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | No | 150 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 102 | 38 | CHR | No | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 2,260.96 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | No | 160 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 118 | 41 | CHR | No | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 2,235.18 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | No | 120 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 68(71) | 68(71) | 90 | 90 | 100 | 33 | 86 | 35 | MCB | No | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 3,298.60 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | No | 150 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 102 | 102 | 125 | 43 | 102 | 38 | MCB | No | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 3,859.79 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | No | 160 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 102 | 102 | 150 | 43 | 118 | 41 | MCB | No | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 658.33 | HMM CASTER | 1 Piece(s) | 21 Day(s) | 132 | 80.01~140.00 | No | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 86 | 35 | N | No | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,370.16 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | No | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 102 | 102 | 125 | 35 | 102 | 38 | N | No | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,547.12 | HMM CASTER | 1 Piece(s) | 3 Day(s) | 190 | 140.01~220.00 | No | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 102 | 102 | 150 | 35 | 118 | 41 | N | No | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,226.01 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 132 | 80.01~140.00 | No | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 68(71) | 68(71) | 90 | 90 | 100 | 29 | 86 | 35 | NRB | No | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,658.26 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | No | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 102 | 102 | 125 | 35 | 102 | 38 | NRB | No | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,881.62 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | No | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 102 | 102 | 150 | 35 | 118 | 41 | NRB | No | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,499.47 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 132 | 80.01~140.00 | No | 120 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 86 | 35 | PH | No | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 2,579.80 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | No | 150 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 102 | 38 | PH | No | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 3,345.25 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | No | 160 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 102 | 102 | 150 | 42 | 118 | 41 | PH | No | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 800.00 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | No | 120 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 86 | 35 | R | No | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,220.58 | HMM CASTER | 1 Piece(s) | 3 Day(s) | 168 | 140.01~220.00 | No | 150 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 102 | 38 | R | No | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,341.52 | HMM CASTER | 1 Piece(s) | 3 Day(s) | 190 | 140.01~220.00 | No | 160 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 118 | 41 | R | No | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 987.72 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 132 | 80.01~140.00 | No | 120 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 86 | 35 | RB | No | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,448.39 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 168 | 140.01~220.00 | No | 150 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 102 | 38 | RB | No | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,607.33 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | No | 160 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 118 | 41 | RB | No | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,305.24 | HMM CASTER | 1 Piece(s) | 3 Day(s) | 132 | 80.01~140.00 | No | 100 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 86 | 35 | UB | No | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 1,819.23 | HMM CASTER | 1 Piece(s) | 3 Day(s) | 168 | 80.01~140.00 | No | 130 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 102 | 38 | UB | No | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 2,200.20 | HMM CASTER | 1 Piece(s) | 3 Day(s) | 190 | 80.01~140.00 | No | 140 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75(80) | 75(80) | 102 | 102 | 150 | 38 | 118 | 41 | UB | No | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 1,579.35 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 132 | 80.01~140.00 | No | 120 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 86 | 35 | URB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 2,401.19 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 168 | 140.01~220.00 | No | 150 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 102 | 38 | URB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 2,675.57 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 190 | 140.01~220.00 | No | 160 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 118 | 41 | URB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 927.11 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | No | 120 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 34 | 86 | 35 | WR | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 1,348.86 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | No | 150 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 125 | 40 | 102 | 38 | WR | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 1,530.32 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | No | 160 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 118 | 41 | WR | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 1,016.55 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | No | 120 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 34 | 86 | 35 | WRB | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings | ||
฿ 1,493.36 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | No | 150 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 125 | 40 | 102 | 38 | WRB | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings | ||
฿ 1,674.52 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | No | 160 | Rubber | - | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 118 | 41 | WRB | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings |
Loading...
Caster Type | Swiveling Direct Mount Plate | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
Swiveling/Fixed | Swiveling | Part Number | S |
How can we improve?
How can we improve?