1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Mounted Plate Type Caster 420E/415E Wheel Diameter 40-75mm (Part Number)

HMM CASTER

Flat Mounted Plate Type Caster 420E/415E Wheel Diameter 40-75mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 175.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A chrome-plated caster ideal for equipment that requires a good design and ease-of-use. Widely used for office equipment, furniture, indoor transport carts, lightweight racks, etc.

Part Number
420E-UR40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Mounting Hole Diameter P
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

฿ 175.00

HMM CASTER 1 Piece(s) 21 Day(s) 58~35.00No30UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)402051314016415.520.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

Loading...

  1. 1

Basic Information

Caster Type Swiveling Direct Mount Plate Fitting Material Steel Mounting Hole Type Round hole
Load Category Light Load (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Swiveling
Part Number E

Please check the type/dimensions/specifications of the part 420E-UR40 in the Flat Mounted Plate Type Caster 420E/415E Wheel Diameter 40-75mm series.

Products with similar specification

Part Number
415E-MC75
415E-N40
415E-N50
420E-UR50
420E-UR65
420E-UR75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Mounting Hole Diameter P
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

฿ 1,161.08

1 Piece(s) 5 Day(s) 9235.01~80.00With Rotation Stopper50[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)562870427520686.529.0MCMC Nylon Integral Wheel

฿ 292.39

1 Piece(s) 5 Day(s) 58~35.00With Rotation Stopper30[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)402051314016415.520.0NNylon Integral Wheel

฿ 369.53

1 Piece(s) 3 Day(s) 6535.01~80.00With Rotation Stopper40[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)562870425021476.521.0NNylon Integral Wheel

฿ 241.67

1 Piece(s) 21 Day(s) 6535.01~80.00No40UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)562870425021476.521.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

฿ 508.85

1 Piece(s) 10 Day(s) 8235.01~80.00No40UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)562870426521586.524.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

฿ 577.50

1 Piece(s) 5 Day(s) 9235.01~80.00No50UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)562870427521686.529.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel