(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A chrome-plated caster ideal for equipment that requires a good design and ease-of-use. Widely used for office equipment, furniture, indoor transport carts, lightweight racks, etc.
Part Number |
---|
415E-N40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Mounting Hole Diameter P (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 292.39 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 58 | ~35.00 | With Rotation Stopper | 30 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 20 | 51 | 31 | 40 | 16 | 41 | 5.5 | 20.0 | N | Nylon Integral Wheel |
Loading...
Caster Type | Swiveling Direct Mount Plate | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Load Category | Light Load | (Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish | Swiveling/Fixed | Swiveling |
Part Number | E |
How can we improve?
How can we improve?