1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Leveling Foot, Integrated Type (Part Number)

Leveling Foot, Integrated Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,366.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A type in which the adjustment bolt and leveling plate are integrated.
· Since the hardened-steel ball rotates 20°, the adjustment angle is flexible.
· Can be used to support level adjustments of heavy machinery from the bottom

Part Number
ALF-1050
ALF-1250
ALF-1450
ALF-1650
ALF-2050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Height Adjustment Value L2
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

฿ 1,366.66

IWT SET BASE ALF 1 Piece(s) 15 Day(s) 103214.7158447510

฿ 1,583.33

IWT SET BASE ALF 1 Piece(s) 15 Day(s) 104824.51760438012

฿ 2,491.66

IWT SET BASE ALF 1 Piece(s) 15 Day(s) 105033.34361428514

฿ 2,766.66

IWT SET BASE ALF 1 Piece(s) 15 Day(s) 106544.1363408516

฿ 3,358.33

IWT SET BASE ALF 1 Piece(s) 15 Day(s) 107573.5566389020

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Swivel Angle θ(deg) 20
Height Adjusting Handle No Thread Material S45C Thread Surface Treatment Black oxide finish
Body Material S45C Main Body Surface Treatment Black oxide finish Properties Standard
Swivel Mechanism Presence