1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jaw Flex Coupling L Series Sintered Hub Type Insert Single (Part Number)

Jaw Flex Coupling L Series Sintered Hub Type Insert Single
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 82.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

S type with excellent flexibility and impact resistance - most commonly used type. M type torque transmission is 1.5 times the S type. Product has superior chemical resistance properties. H type torque transmission torque is about 2 to 3 times that of S type. In particular, oil and chemical resistance are excellent, with cold and heat resistance also exceptional.

Part Number
L035GS
L050GH
L050GS
L070GH
L070GM
L070GS
L075GH
L075GM
L075GS
L090GH
L090GM
L090GS
L099GH
L099GM
L099GS
L110GH
L110GM
L110GS
L150GH
L190GH
L190GM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBuffer Material Operating Temperature Range
(°C)
Insert Shape Dimension X
(mm)
Dimension Y
(mm)
Dimension Z
(mm)
Size

฿ 82.86

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10[Others] Nitrile-40~100A7.14--035

฿ 382.85

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10[Others] Hytrel-50~120B12.2-7.94050

฿ 92.90

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10[Others] Nitrile-40~100A12.2--050

฿ 439.09

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10[Others] Hytrel-50~120B12.7-12.7070

฿ 325.72

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10Urethane-34~70B12.7-12.7070

฿ 112.26

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10[Others] Nitrile-40~100A12.7--070

฿ 511.52

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10[Others] Hytrel-50~120B12.7-19.05075

฿ 216.67

TBE JAW-FLEX COUPLING 1 Piece(s) 25 Day(s) 10Urethane-34~70B12.7-19.05075

฿ 125.92

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10[Others] Nitrile-40~100C12.72.3519.05075

฿ 573.82

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10[Others] Hytrel-50~120B12.7-22.23090

฿ 283.33

TBE JAW-FLEX COUPLING 1 Piece(s) 25 Day(s) 10Urethane-34~70B12.7-22.23090

฿ 140.96

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10[Others] Nitrile-40~100C12.77.1122.23090

฿ 1,044.03

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10[Others] Hytrel-50~120B18.29-26.19099

฿ 705.40

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10Urethane-34~70B18.29-26.19099

฿ 296.19

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10[Others] Nitrile-40~100D18.297.6226.19099

฿ 1,772.64

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10[Others] Hytrel-50~120B21.95-30.16110

฿ 1,207.25

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10Urethane-34~70B21.95-30.16110

฿ 370.48

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10[Others] Nitrile-40~100D21.957.830.16110

฿ 3,580.00

TBE JAW-FLEX COUPLING 1 Piece(s) 15 Day(s) 10[Others] Hytrel-50~120D25.148.5131.75150

฿ 3,632.49

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10[Others] Hytrel-50~120D25.148.5134.93190

฿ 2,882.05

TBE JAW-FLEX COUPLING 1 Piece(s) 5 Day(s) 10Urethane-34~70D25.148.5134.93190

Loading...

  1. 1

Basic Information

Type Jaw Flexible Type Application General Purpose Features Vibration Absorption / Small
Allowable Misalignment No Product Category Maintenance Products Single Item Insert alone