1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Synchronous Pulley H150 Type BF (Part Number)

SYNCHRONISED PULLEY

Synchronous Pulley H150 Type BF
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,132.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pulley for turning the synchro belt. The special sized axles can also be processed. An abundant selection of sizes are available.

[Features]
· Abundant sizes can be used for special shaft diameters (general purpose specifications).
· Use taper lock (TL) bushing.
· Easy to install and remove on shaft

 
Part Number
18H150BF SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,132.41

฿ 615.13

SYNCHRONISED PULLEY 5 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Timing pulley Belt Series H Belt Width Used (mm)(mm) 38.1
Belt Width Used(Inch)(Inch) 1.5 Number of Teeth(T) 18 Pulley Shape Shape B
Material Carbon Steel Surface Treatment No Max. Shaft Bore Dia. dmax(mm) 32
Min. Shaft Bore Dia. dmin(mm) 15 Outer Dia. D(mm) 71.39 Pulley/Idler Pulley (No Bearing)
Belt Shape Type Trapezoid Tooth Profile Circular Type

Please check the type/dimensions/specifications of the part 18H150BF in the Synchronous Pulley H150 Type BF series.